Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Improve your aircraft’s display with Honeywell and Western Jet Aviation

If you’re still flying with a legacy Honeywell multifunction control display unit (MCDU), now is a great time to future-proof your cockpit by upgrading to the latest MCDU-R with a special pricing and trade-in offer from Honeywell and Western Jet Aviation.

Avoid inconveniencies you could experience with older equipment

Western Jet Aviation is notifying all customers regarding the immediate availability of the MCDU-R upgrade. Customers should be aware that the existing Honeywell MCDU-1 and MCDU-2 are both facing obsolescence, impacting repairs and support*.

A better flying experience

The MCDU-R is a drop-in replacement for the MCDU-1 and MCDU-2, which makes installation of the new equipment by WJA fast and easy. The MCDU-R consists of a keyboard and a high-performance liquid crystal display, which can be used to manage various cockpit systems, including the flight management system. Besides that, this MCDU-R upgrade is currently available for Gulfstream 450, G550 and G650, as well as the Cessna Sovereign and Citation.

Limited time savings

The best part? For a short period of time, Honeywell and Western Jet Aviation are offering up to 35% savings when upgrading either the MCDU-1 or MCDU-2 to the new MCDU-R. Contact Western Jet Aviation today to take advantage of these savings before the offer expires.

To find out more about the MCDU-R upgrade and get a quote, please click below.

* Please refer to SIL D201604000016 for the MCDU-1 and SIL D201502000021 for the MCDU-2.