-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
You are browsing the product catalog for
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
5G AND SAFE AVIATION CAN COEXIST: THE ALA-52B RADAR ALTIMETER IS THE SOLUTION
If you’ve read the news lately, you’ve probably heard of the potential for 5G broadband network signals interfering with radar altimeters. There’s a good reason to be concerned.
Radar altimeters fly on most commercial airliners, providing essential altitude information to flight crews and onboard systems during instrument-based approaches and landings. Interference from 5G signals can cause lost or inaccurate radar altimeter information when it’s needed most to ensure safety during final approach and landing, especially under low-visibility conditions.
Electromagnetic Interference (EMI) testing performed by Honeywell on behalf of the FAA proved the ALA-52B is the only radar altimeter currently available on Airbus and Boeing aircraft that can withstand 5G interference.
For more information you can also visit ALA-52B Radar Altimeter.
The ALA-52B is the ideal solution for international carriers that fly widebody aircraft into the U.S.
Designed and manufactured by Honeywell Aerospace Technologies, the ALA-52B Radar Altimeter is part of the Quantum™ line of communications and navigation radio equipment.
The ALA-52B is a lightweight solid-state airborne radar altimeter that provides accurate digital height measurements above terrain during aircraft approach, landing, and climb-out phases. The operating range is –20 feet to +8000 feet.
The ALA-52B is certified for use on A320/A330, the Airbus Corporate Jets (ACJ) and all Boeing platforms, including the Boeing Business Jets (BBJ)
Airbus and Boeing have received Alternative Means of Compliance (AMOC) certification from the FAA. This means the Honeywell ALA-52B can be installed with minimal downtime on a wide range of models including the Airbus A318, A319, A320, A321, A330 and A340, and the Boeing 717, 737, 747, 757, 767, 777 and 787, including both OEMs business jets models. ACJ and BBJ.
Our team of experts are ready to help you solve your 5G interference problems!
Contact us now in order to schedule your upgrade!
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!
Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.
Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!