Pricing Updates Due to increased inbound freight charges from our logistics partners, Spares and Exchange pricing may include a surcharge and Repair orders may have surcharges applied at checkout. For more information Click Here
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Embedded GPS/INS

Embedded GPS/INS

Supporting the most challenging military navigation requirements while adding civil interoperability capabilities.

Since the mid-1990s, Honeywell has produced and delivered more than 60,000 embedded global positioning system inertial navigation systems (EGI). Designed to provide maximum flexibility, our EGIs meet the most challenging military requirements, along with civil interoperability capabilities. Our products have a strong performance record for the most challenging navigation, pointing, stabilization and flight control applications.

The EGI family includes the H-764, in use on most military aircraft, and the FALCN, providing all the features and performance of the H-764 in a smaller package. The H-764 legacy uses a larger chassis to maintain commonality with legacy aircraft.

These systems are self-contained, all-attitude, tightly-coupled navigation systems that provide the following outputs:

  • linear and angular acceleration, linear and angular velocity, position, attitude (roll, pitch), platform azimuth, magnetic and true heading, altitude, body angular rates, time tags and coordinated universal time (UTC) synchronized time

Our EGIs provide a robust civil certification to DO-178 and DO-254, enabling much easier certification at the aircraft level for features such as automatic dependence surveillance-broadcast (ADS-B), required navigation performance (RNP) / area navigation (RNAV), wide area application services (WAAS) and more. It meets export classification USML VIII(e).

With adversaries challenging the availability of GPS more and more each day, Honeywell has partnered with leading GPS anti-jam suppliers to provide an integrated, turn key solution that adds advanced anti-jam capability as an option for Honeywell’s EGIs. These systems come pre-qualified and integrated with our EGIs and can be procured through Honeywell or directly from our anti-jam partners:

Need to order primary lithium batteries?

Visit www.saftbatteries.com to purchase Models LS-14 and LSH-14 that power Honeywell EGIs.

Brochure (1)
Brochure (1)
Embedded GPS/INS (EGI) Navigation System With Advanced
Please complete the form to be connected to one of our technical managers