Scheduled Maintenance On Thursday 4/18 from 4:00 AM to 6:00 AM EST and Friday 04/20 from 1:00 AM to 2:00 AM EST, Technical Publications App will be unavailable as we prepare for the introduction of exciting new features. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AeroPower USB Chargers

AeroPower USB Chargers

AeroPower is a panel-mount or cabin-mount USB power product for charging any handheld electronic device such as a phone, tablet and ADS-B portable, while the aircraft is in operation. This useful accessory has two USB type A input ports that provide 2.5 amps of dedicated power per port.

Each unit is offered with a faceplate and installation kit. The installation requires minimal modification to the panel and is straightforward. AeroPower is radio-shielded from NAV/COM interference.

The AeroPower is the lowest-priced TSO certified unit available on the market and is backed up with a two-year warranty.

Flexible

At 2.5 amps per port, the AeroPower unit charges any USB electronic portable; tablets, phones, ADS-B portables and more. The installation is minimal and straightforward, and takes only a few minutes to complete a drill-in cylindrical shape. It is quite easy to install multiple units to provide convenient access to power to flight crew and passengers. When mounted, the unit is almost flush with the panel (or cabin).

Certified

TSO-C71 and DO-160G certified. AeroPower is radio-shielded from NAV/COM interference ensuring the operation of flight instrumentation, GPS, audio, or other devices is trusted.

Available Downloads  (2)
Available Downloads  (2)
AeroPower USB Installation Instructions
Download File Multiple Download been Selected
AeroPower USB Charging Device Brochure
Download File Multiple Download been Selected