Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Joule Thomson Cryogenic Minicoolers

Overview
Honeywell has more than 70 years experience in developing bespoke Cryogenic Solutions for defense applications that utilize cooled infrared seeker technology.

Our product range includes:
  • Fixed Orifice Joule Thomson Minicooler - Simple design to offer reliability at low cost when minimizing gas consumption is not critical.
  • Dual Flow Joule Thomson Minicooler - The Dual Flow Minicooler provides a variable control of gas flow with a high primary flow which cools the missile sensor to operating temperature in a rapid and precise time. The secondary flow maintains the sensor operating temperature while efficiently controlling the gas supply.
  • Demand Flow Joule Thomson Minicooler - The Demand Flow Minicooler provides a continuous regulation of gas flow with a high primary flow which cools the missile sensor to operating temperature in a rapid and precise time. Once at temperature, the Minicooler controls the flow to match the heat load demand across a wide ambient temperature range. When compared with the Dual Flow Minicooler the Demand Flow Cooler increases precision and control to improve flight duration.

Specifications

  • Minicooler Type

    • Demand Flow Joule Thomson Minicooler
    • Dual Flow Joule Thomson Minicooler
    • Fixed Orifice Joule Thomson Minicooler