HGuide n580 Inertial Navigation System
The n580 contains a Honeywell HGuide HG4930 IMU and a survey grade dual-antenna, multi-frequency, multi-GNSS receiver. Honeywell Aerospace's integration expertise blends the IMU and GNSS data to provide an accurate, robust navigation service with all the functionality you need for your application. It is also natively compatible with with various navigation aiding systems, including Honeywell AltNav technology such as our HRVS or Vision Navigation solutions, providing accurate PNT data, even in extended GNSS-denied environments.With proven vehicle specific algorithms and advanced sensor fusion software to enhance navigation on Land, at Sea or in the Air,the n580 is the ideal choice for navigation in GNSS denied environments.
The HGuide n580 is designed and built at a Honeywell facility in the USA. It has an ECCN of 7A994 and is generally available without an export license.
Specifications
Accelerometer Sensor Technology
- MEMS
Gyro sensor technology
- MEMS
Roll/Pitch Accuracy
- <0.015°, 1σ
Position
- <0.01m (RTK)
- <0.4m (SBAS)
Models
- P/N 68910580-B258 = HGuide n580 with Hemisphere Vega 60 GNSS Rx
- P/N 68910580-C258 = HGuide n580 with Septentrio m3 Pro+ GNSS Rx
GNSS Capability
- PPP Optional
- SBAS, RTK and Dual Antenna
Weight
- <500 grams
Heading (Dynamic)
- <0.03°, 1σ
Dimensions
- 90mm x 76mm x 60mm
Time to First Fix
- Cold Start = 60 Sec, Warm Start = 30 Sec, Hot Start with Heading Fix = 10 Sec
Supply Voltage
- +9VDC to +36VDC
Power Consumption
- 7.5 Watt
Operating Temperature
- -40°C to +71°C
Environmental Conditions
- IP68 per IEC 60529
Internal Data Storage
- 16GB
GNSS Constellations
- BeiDou Phase 2&3 B1/B2/B3
- GLONASS G1/G2/G3/P1/P2
- GPS L1/L2/L5
- Galileo E1/E5a/E5b/E6
- NavIC (IRNSS) L5; QZSS L1/L2/L5
Data Rate
- 100Hz
Communication Ports
- 5V CMOS
- CAN ISO 11898-2
- Ethernet
- NTRIP Client
- RS-232
- RS-422 (2x)