Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGuide i300 MEMS Inertial Measurement Unit

Overview
The HGuide i300 is a small, no-license required, industrial grade MEMS IMU. HGuide i300 uses proven inertial sensor technology and is perfect for customers who require an advanced precision inertial solution on land, air or sea.

The i300 also supports accurate and dependable guidance, control and pointing capabilities under the most demanding environments. The i300’s extremely low SWaP-C make the unit ideal for a wide range of Defence and Industrial applications, including Autonomous platforms, Agriculture, UAVs, marine, oil and gas, robotics, survey and mapping, stabilized platforms, transportation.

The HGuide i300 is designed and built at a Honeywell facility in the USA. It has an ECCN of 7A994 and is generally available without an export license.

Specifications

  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • ±16g
  • Accel Bias Repeatability (mg 1σ)

    • 1.0
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.02
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • ±490°/sec
  • Gyro Bias Repeatability

    • 65 °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 3 °∕hr 1σ
  • Gyro ARW

    • 0.15
  • Accel Velocity Random Walk (VRW)

    • 0.02
  • Weight

    • 35 grams
  • Dimensions

    • 42mm x 28mm x 14mm
  • Supply Voltage

    • +5.0 to +36
  • Power Consumption

    • 0.5 Watt
  • Operating Temperature

    • -40°C to +85°C
  • Data Rate

    • 300 Hz nominal (User configurable)
  • Communication Protocols

    • RS-422, 5V TTL, CAN
  • Communication Ports

    • RS-422, 5V TTL, CAN
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • ±16g
  • Accel Bias Repeatability (mg 1σ)

    • 1.0
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.02
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • ±490°/sec
  • Gyro Bias Repeatability

    • 65 °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 3 °∕hr 1σ
  • Gyro ARW

    • 0.15
  • Accel Velocity Random Walk (VRW)

    • 0.02
  • Weight

    • 35 grams
  • Dimensions

    • 42mm x 28mm x 14mm
  • Supply Voltage

    • +5.0 to +36
  • Power Consumption

    • 0.5 Watt
  • Operating Temperature

    • -40°C to +85°C
  • Data Rate

    • 300 Hz nominal (User configurable)
  • Communication Protocols

    • RS-422, 5V TTL, CAN
  • Communication Ports

    • RS-422, 5V TTL, CAN

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Brochure
18 Mar 2026
1.1 MB
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Brochure
18 Mar 2026
1.1 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
68910300-AA50 HGUIDE I300 IMU Buy Online
68910300-BA50 HGUIDE I300 IMU Buy Online