HGuide HG4930 S-Class MEMS Inertial Measurement Unit
The HG4930 includes MEMS gyroscopes and accelerometers, making it a 6 degrees of freedom (DOF) IMU. In addition, the HG4930 S-Class employs an internal environmental isolation system to attenuate unwanted inputs commonly encountered in real world applications. The internal isolation and other proprietary design features ensure the HG4930 S-Class is rugged enough to meet the needs of the most demanding users.
Three different performance grades of the HG4930 S-Class are available as off-the-shelf items. Honeywell screens and calibrates all of the MEMS inertial sensors utilized in the HG4930 IMU.
The HG4930 S-Class is not ITAR controlled. It's Export Control Classification Number (ECCN) is 7A994.
Key Honeywell Advantages:
- Decades of experience producing inertial sensors
- Ability to provide a scalable, cost-effective solution for any application
- Performance levels – and costs – aligned with your company’s needs
- High bandwidth and low noise for precision stabilization applications
- World-class inertial sensor development, calibration and compensation expertise
- Proven reliability, dependability and ruggedness
- HGuide Evaluation Kits
- Custom PC connection board that will convert RS-422 to USB
- USB cable that connects the interface PC connection board with your computer
- USB flash drive loaded with our HGuide Data Reader software
- Quick start guide
Specifications
Dimensions
Weight
- 140 grams (0.3 lbs)
Volume
- 82 cm³ (5in³) cubic centimetre
Size
- 65 x 51 x 35.5 mm millimetre
Performance Data
Accel Bandwidth, -90°/-3 dB
- 125/225 hertz
Supply Voltage
- +5 VDC +/- 5% voltage alternating current
Power Consumption (Typical)
- < 3 Watts
Operating Temperature
- -54°C to +85°C
Gyro Operating Range
- -400°/s to +400°/s³
Gyro Bandwidth, -90°/-3 dB
- 175/470 hertz
Data Rate
- 3600
Asynchronous Baud Rate
- 4 MBit
Accelerometer Operating Range
- -20 g to +20g
Resources
SortBrochure
Data Sheet
Parts
_self
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
68904930-AS36 | INTERTIAL MEASUREMENT UNIT | Buy Online | |
68904930-BS36 | INERTIAL MEASUREMENT UNIT | Buy Online | |
68904930-CS36 | INERTIAL MEASUREMENT UNIT | Buy Online |