Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGuide HG4930 MEMS Inertial Measurement Unit

Overview
The HG4930 is an ultra-rugged tactical grade MEMS IMU designed for use in very challenging environments. Based on 20 years of legacy development it is capable of matching performance of some FOG based IMUs in a lower SWaP-C package with vastly increased reliability.

The high reliability, long life and rugged nature of the HG4930 mean it is perfect for applications including , UAVs, Loitering Munitions, industrial equipment, robotics, survey/mapping and ground vehicles. For closed loop control applications, the HG4930-S offers higher bandwidth and data rates. For higher dynamics, the export license required HG1930 offers up to limits 85G and 7,200o/sec. For higher dynamic environments, the license-required HG1930 variant of the same package is available.

The HGuide HG4930 is designed and built at a Honeywell facility in the USA. It has an ECCN of 7A994 and is generally available without an export license.

Specifications

  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • 20G
  • Accel Bias Repeatability (mg 1σ)

    • 1.7 mg (1σ)
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.025 mg (1σ)
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 400°/Sec
  • Gyro Bias Repeatability

    • 7° °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 0.25° °∕hr 1σ
  • Gyro ARW

    • 0.04°/√hr
  • Accel Velocity Random Walk (VRW)

    • 0.03 m/s/√hr
  • Weight

    • 140 grams
  • Dimensions

    • 65mm x 51mm x 35.5mm
  • Supply Voltage

    • +5 VDC +/- 5%
  • Power Consumption

    • <3 Watt
  • Operating Temperature

    • -54°C to +85°C
  • Data Rate

    • 600/100 Hz
  • Communication Protocols

    • ASYNC or SDLC
  • Communication Ports

    • 5V CMOS UART
    • RS-485
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • 20G
  • Accel Bias Repeatability (mg 1σ)

    • 1.7 mg (1σ)
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.025 mg (1σ)
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 400°/Sec
  • Gyro Bias Repeatability

    • 7° °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 0.25° °∕hr 1σ
  • Gyro ARW

    • 0.04°/√hr
  • Accel Velocity Random Walk (VRW)

    • 0.03 m/s/√hr
  • Weight

    • 140 grams
  • Dimensions

    • 65mm x 51mm x 35.5mm
  • Supply Voltage

    • +5 VDC +/- 5%
  • Power Consumption

    • <3 Watt
  • Operating Temperature

    • -54°C to +85°C
  • Data Rate

    • 600/100 Hz
  • Communication Protocols

    • ASYNC or SDLC
  • Communication Ports

    • 5V CMOS UART
    • RS-485

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Data Sheet
Title
Category
Date Added
Size
Data Sheet
20 Feb 2026
0.38 MB
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Data Sheet
20 Feb 2026
0.38 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
68009732-001 KIT, EVALUATION Buy Online
68010308-001 PRINTED BOARD ASSEMBLY - USB-IMU INTERFA Buy Online
68904930-AA51 INERTIAL MEASUREMENT UNIT Buy Online
68904930-AB50 HG4930-AB50 INERTIAL MEASUREMENT UNIT Buy Online
68904930-BA51 INERTIAL MEASUREMENT UNIT Buy Online
68904930-CA51 INERTIAL MEASUREMENT UNIT Buy Online