Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGuide HG4930 MEMS Inertial Measurement Unit

Overview
The HG4930 is an ultra-rugged tactical grade MEMS IMU designed for use in very challenging environments. Based on 20 years of legacy development it is capable of matching performance of some FOG based IMUs in a lower SWaP-C package with vastly increased reliability.

The high reliability, long life and rugged nature of the HG4930 mean it is perfect for applications including , UAVs, Loitering Munitions, industrial equipment, robotics, survey/mapping and ground vehicles. For closed loop control applications, the HG4930-S offers higher bandwidth and data rates. For higher dynamics, the export license required HG1930 offers up to limits 85G and 7,200o/sec. For higher dynamic environments, the license-required HG1930 variant of the same package is available.

The HGuide HG4930 is designed and built at a Honeywell facility in the USA. It has an ECCN of 7A994 and is generally available without an export license.

Specifications

  • Weight

    • 140 grams
  • Dimensions

    • 65mm x 51mm x 35.5mm
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • 20G
  • Accel Bias Repeatability (mg 1σ)

    • 1.7 mg (1σ)
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.025 mg (1σ)
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 400°/Sec
  • Gyro Bias In-Run Stability

    • 0.25° °∕hr 1σ
  • Gyro Bias Repeatability

    • 7° °∕hr 1σ
  • Gyro ARW

    • 0.04°/√hr
  • Accel Velocity Random Walk (VRW)

    • 0.03 m/s/√hr
  • Communication Protocols

    • ASYNC or SDLC
  • Communication Ports

    • 5V CMOS UART
    • RS-485
  • Data Rate

    • 600/100 Hz
  • Operating Temperature

    • -54°C to +85°C
  • Power Consumption

    • <3 Watt
  • Supply Voltage

    • +5 VDC +/- 5%
  • Weight

    • 140 grams
  • Dimensions

    • 65mm x 51mm x 35.5mm
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • 20G
  • Accel Bias Repeatability (mg 1σ)

    • 1.7 mg (1σ)
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.025 mg (1σ)
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 400°/Sec
  • Gyro Bias In-Run Stability

    • 0.25° °∕hr 1σ
  • Gyro Bias Repeatability

    • 7° °∕hr 1σ
  • Gyro ARW

    • 0.04°/√hr
  • Accel Velocity Random Walk (VRW)

    • 0.03 m/s/√hr
  • Communication Protocols

    • ASYNC or SDLC
  • Communication Ports

    • 5V CMOS UART
    • RS-485
  • Data Rate

    • 600/100 Hz
  • Operating Temperature

    • -54°C to +85°C
  • Power Consumption

    • <3 Watt
  • Supply Voltage

    • +5 VDC +/- 5%

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Data Sheet
Title
Category
Date Added
Size
Data Sheet
20 Feb 2026
0.38 MB
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Data Sheet
20 Feb 2026
0.38 MB
Product Number

Parts

_self

Filters