Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Dual Polarized Crossed Notch Antenna Model 948-00568

Overview
Honeywell Aerospace Model 94800568 is a dual-linear, high-power crossed notch antenna operating over the 2 to 18 GHz frequency range. It features a maximum VSWR of 2.5:1 and less than 2.0:1 across 90% of the band. Antenna gain ranges from 5 to 10 dB, with a nominal gain of +8 dB. Port-to-port isolation exceeds 20 dB, and the antenna supports 500 watts CW at each port simultaneously. Model 94800568 is ideal for high-power ECM applications and is also suitable for feeding reflector antennas, wideband arrays, and other broadband systems.

Resources

Sort
Data Sheet
Title
Category
Date Added
Size
Title
Category
Date Added
Size