×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Dual Polarized Crossed Notch Antenna Model 948-00568

Overview
Honeywell Aerospace Model 94800568 is a dual-linear, high-power crossed notch antenna operating over the 2 to 18 GHz frequency range. It features a maximum VSWR of 2.5:1 and less than 2.0:1 across 90% of the band. Antenna gain ranges from 5 to 10 dB, with a nominal gain of +8 dB. Port-to-port isolation exceeds 20 dB, and the antenna supports 500 watts CW at each port simultaneously. Model 94800568 is ideal for high-power ECM applications and is also suitable for feeding reflector antennas, wideband arrays, and other broadband systems.