HGuide i300 MEMS Inertial Measurement Unit
The i300 also supports accurate and dependable guidance, control and pointing capabilities under the most demanding environments. The i300’s extremely low SWaP-C make the unit ideal for a wide range of Defence and Industrial applications, including Autonomous platforms, Agriculture, UAVs, marine, oil and gas, robotics, survey and mapping, stabilized platforms, transportation.
The HGuide i300 is designed and built at a Honeywell facility in the USA. It has an ECCN of 7A994 and is generally available without an export license.
Specifications
Accelerometer Sensor Technology
- MEMS
Accelerometer Operating Range
- ±16g
Accel Bias Repeatability (mg 1σ)
- 1.0
Accel Bias In-Run Stability (mg 1σ)
- 0.02
Gyro sensor technology
- MEMS
Gyro Operating Range
- ±490°/sec
Gyro Bias Repeatability
- 65 °∕hr 1σ
Gyro Bias In-Run Stability
- 3 °∕hr 1σ
Gyro ARW
- 0.15
Accel Velocity Random Walk (VRW)
- 0.02
Weight
- 35 grams
Dimensions
- 42mm x 28mm x 14mm
Supply Voltage
- +5.0 to +36
Power Consumption
- 0.5 Watt
Operating Temperature
- -40°C to +85°C
Data Rate
- 300 Hz nominal (User configurable)
Communication Protocols
- RS-422, 5V TTL, CAN
Communication Ports
- RS-422, 5V TTL, CAN