Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Qik-Plug 777 LED Lights

Honeywell Aerospace Technologies – a worldwide leader in the design, supply and support of exterior aircraft lighting systems.

Standard In Aircraft Lighting You Can Trust

All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.

Product Benefits:

  • Plug-and-play LED upgrade
  • Photometric life up to 50,000 hours
  • Lumen/candle power output and LED life are superior to competitors
  • Reduces costs by: 
    • Long life allows 24/7 operations to help minimize damage 
    • Significantly reduces unscheduled maintenance events, improving aircraft availability
    • Payback approximately one year with reduced power consumption and maintenance

Compatible Aircraft

Honeywell offers this new forward and rear position Qik-Plug LED lights to replace existing halogen lamp PN LP64621 on aircrafts 737-700/-800/-900, 767-400, and 777-200/-300. 

Article Description Existing Honeywell P/N New Honeywell P/N Applicability Mod Kit Quantity
Red LED FPL 30-2392-3 MK30-2392-001A 737-700 2R + 3 Labels
Green LED FPL 30-2392-4 MK30-2392-001B 737-700 2G + 3 Labels
White LED FPL 30-2481-3/-5 MK30-2481-0001 737-700/-800/-900 2W + 2 Labels
Red LED FPL 30-2606-1 MK30-2606-001A 767-400 2R + 2 Labels
Green LED FPL 30-2606-2 MK30-2606-001B 767-400 2G + 2 Labels
White LED FPL 30-2414-3 MK30-2414-0001 777-200/-300 2W + 2 Labels

Available Downloads  (1)
Available Downloads  (1)
Brochure: Qik-Plug 777 LED Lights
Download File Multiple Download been Selected

Related Products

Related Content