PAR 64 LED Lighting
Honeywell lighting technologies are all about making aircraft safer and easier to manage for pilots and controllers. To fulfill on this promise, ourPAR 64 lighting are designed to replace halogen lamps. Optimal for ATR, business and general aviation and military aircraft, we offer dual mode functionality for the PAR 64 product family.
Key Honeywell Advantages:
- Drop-in replacement for current halogen lamps
- Optical output same or better than halogen versions
- Significant reduction in life-cycle maintenance and cost:
- Honeywell LED life = 50,000 hours VS:
- Halogen life = 10 to 100 hours
- Reduced input power (> 66% lower)
- Robust environmental protection
- Built-in thermal protection to sustain the minimum designed light output over the life of the LEDs
Customers who need support should email:
aerotechsupport@Honeywell.com
Compatible Aircraft
- Certifications
- Military
- PMA
- Features & Benefits
- Drop-in replacement for current halogen lamps
- Optical output same or better than halogen versions
- Thermal protection
- PAR
- PAR 64
- Replacement Part
- 72552950-001
- Light Output
- 560,000 cd
- Power Usage
- 180
- Beam Width
- 11° x 11°
- Weight
- 2.5 lbs
- New Part Number
- 72552950-001
- Input voltage
- 28 VAC voltage alternating current
- Replaces
- 4459, Q4559, Q4559X, LPQ4559X