A330 and 340 LED Logo Light
All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.
Product Benefits
- Plug-and-play LED upgrade
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Reduces operator costs through:
- Reduction in maintenance and improvement in aircraft availability
- Photometric life up to 50,000 hours
- Built-in thermal management to sustain light output over the life of the LEDs
- Robust environmental protection
- Input power reduced by over 50%
- No scheduled maintenance
Compatible Aircraft
- Features & Benefits
- Robust environmental protection
- Value Proposition
- Increased illumination and uniformity on the aircraft tail for brighter logo graphics
- Plug-and-play LED upgrade
- Key Savings
- Input power reduced by over 50%
- Replaces
- 30-2581-3
- Quantity Per Aircraft
- 2
- New Part Number
- 72303364-001