Scheduled Maintenance We will be conducting scheduled maintenance on Aug 20th from 7:00 PM MST to Aug 21st 07:00 PM MST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

DU 1080 Cockpit Display

DU 1080 Cockpit Display

Honeywell is offering a cost-effective unit exchange program for older DU-1080 forward-fit cockpit displays for business jet and commercial helicopter operators. 

What is a DU-1080 Cockpit Display?

The original DU-1080 display units are now approaching 20 years old, and Honeywell can no longer repair these older display units. Fortunately for existing customers that operate AW-139 or Embraer

Due to obsolete components in older units, Honeywell is not able to guarantee repair of the original configuration of display units for customers without a contract maintenance program for the DU-1080 Displays.

How does the DU-1080 Cockpit Display work?

The DU-1080-3 is a certified interchangeable and intermixable replacement for DU-1080-1 or DU-1080-2 on Embraer Platforms. Leonardo aircraft will need to comply with the installation requirements which do not permit a DU-1080-3     to be used with the earlier display units.

DU-1080-3 is also a requirement for displays advanced features including synthetic vision system, integrated nav and electronic charts and maps.

A full shipset of DU-1080-3 is required prior to installing the Advanced Features.

Which aircraft can use DU-1080 Cockpit Displays? 

Aircraft Type

Aircraft Model

Number of Displays

AgustaWestland

AW-139

4

Embraer

Lineage

5

Please complete the form to speak with a Honeywell sales manager.

Related Products

Related Content