-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
-
Industries
Industries
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- General Aviation
- Dornier Do 228
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Driving the evolution of general aviation for improved efficiency, productivity, performance and safety with upgrade options for the Dornier Do 228.
Featured Options & Upgrades
Available Products & Services
- KDF 806 Remote Mount ADF
- KDI 572 DME Display
- KDI 573 DME Display
- KDI 574 DME Display
- KDM 706A Remote Mount DME
- KFS 564A Remote Nav Control
- KFS 579A TACAN Control
- KFS 586A Remote ADF Control
- KFS 599A Remote UHF Control
- KMR 675 Marker Beacon Receiver
- KN 63 Remote Mount DME
- KNR 634A Remote Mount NAV
- KRA 405B Radar Altimeter
- KTR 908 Remove Com
- KTR 909 Remote UHF Com
- KTR 909B Remote UHF Com
- MST 67A Mode S Transponder
- MST 70B ADS-B Out Transponder
- PS 578 Remote Transponder Control
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2025 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.

Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.

Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!

Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.

Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!
