Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark VII EGPWS

The Mark VII enhanced ground proximity warning system (EGPWS) is Class A terrain awareness and warning system (TAWS) ideal for fixed-wing aircraft with analog avionics or aircraft with military missions, providing protection against controlled flight into terrain (CFIT) and wind shear.

Mark VII enhanced ground proximity warning system (EGPWS) accepts a variety of aircraft parameters as inputs, applying proprietary alerting algorithms and providing the flight crew with aural alert messages, visual annunciations and a display of terrain. Mark VII interfaces with our optional bi-axial accelerometer if inertial reference system (IRS) or attitude heading reference systems (AHRS) inputs are not available.

Key system details are:

  • Reactive wind shear alerting provides visual and aural warnings of impending wind shear via algorithms that can detect increases or decreases in aircraft performance
  • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
  • Peaks display depicting the highest and lowest elevation terrain within the display range at any altitude
  • Runway field clearance floor (RFCF) protects against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain
  • Reduced nuisance alarms to increase pilot confidence
  • Radar autotilt allows the EGPWS to provide terrain elevation data to compatible radars for controlling the tilt of the radar antenna during its scan
  • SmartRunway and SmartLanding protect against runway incursions and excursions
  • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during
  • Altitude callouts of height above terrain or field elevation during final approach
  • Optional 8-channel or dual 12-channel internal global positioning system (GPS) card