Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Image Processing Module (v5)

Image Processing Module (v5)

The Image Processing Module (v5) is a single-open-system-factor solution that provides graphic and processing capabilities by eliminating the need for a separate graphics card. The high performance P4080 processor utilizes eight cores and is linked to the e4690 graphics processor for exceptional performance in demanding environments.

The Image Processing Module (v5) is a single-open-system-factor solution that provides graphic and processing capabilities by eliminating the need for a separate graphics card. The high performance P4080 processor utilizes eight cores and is linked to the e4690 graphics processor for exceptional performance in demanding environments.

Image Processing Module (v5) features include :

  • Eight core (e500mc @ 1.0 GHz) CPU
  • 2 GB DDR3 Memory (@1000 MHz)
  • 256MB Flash / 512KB NOVRAM
  • AMD e4690 GPU w 512MB GDDR3
  • Dual Link LVDS/Display Port Output
  • TSI578 SRIO 8 port Switch
  • 4 GigE network ports
  • XMC Mezzanine Support
  • Wind River VxWorks 6.9 & Green Hills Integrity tuMP support
  • Civil DO-178B and MIL-STD-810E Qualified
  • Re-layouts and alternate form factors available by request