Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

LASEREF IV Inertial Reference Systems

Honeywell's LASEREF IV inertial reference system is an all-digital ring laser gyro based inertial reference system providing ARINC 429 and aircraft standard communication bus digital outputs.

Our LASEREF IV inertial reference system is an all-digital ring laser gyro based inertial reference system providing ARINC 429 and aircraft standard communication bus digital outputs.

  • Uses the industry standard GG1320 digital gyro
  • 35 percent weight and power reductions versus the LASEREF III
  • Lowest cost of ownership with higher reliability and improved maintenance

Save up to $50K per the HSB when you trade in your old LASEREF II or IIIs

Simple replacement solution for Laseref II and Laseref III:

  • Suitable for:
    • Bombardier CL-600/601-3A / 3R
    • Bombardier Global Express
    • BAe Hawker 800, 800XP (BAe 125)
    • BAe Hawker 1000
    • Cessna Citation X
    • Dassault F900A/B
    • Dassault F900C/EX
    • Dassault F50, F2000
    • Gulfstream G-IV/sp
    • Gulfstream G-V
  • Adapter Tray available for aircraft equipped with Laseref II.

Upgraded features:

  • Automatic re-align function for post flight alignment for quick turns
  • Auto-calibration of the sensors to maintain optimal performance over time
  • High latitude alignment up to 78.25 degree north latitude
  • High latitude magnetic heading map
  • Improved maintenance with modular design and assembly
  • Interfaces with Honeywell's HG2021 GNSSU ARINC 743A receiver to provide optimal GPS/inertial hybrid computations
  • Interchangeable with LASEREF III

Brochure  (1)
Brochure  (1)
Laseref IV Retrofit Program
Download File Multiple Download been Selected