Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark VI EGPWS

The Mark VI enhanced ground proximity warning system (EGPWS) is Class A terrain awareness and warning system (TAWS) optimized for regional turboprop aircraft and provides protection against controlled flight into terrain (CFIT).

Designed with low cost of procurement and operation in mind, the Mark VI contains a regional terrain/airport/obstacle database and does not include wind shear detection, as it is not required for turboprop aircraft.

Benefiting from advancements pioneered in the Mark V enhanced ground proximity warning system EGPWS for airlines, the Mark VI EGPWS offers many features not found in competing TAWS systems including:

  • The geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations.
  • Honeywell’s peaks display depicts the highest and lowest elevation terrain within the display range at any altitude, when most TAWS displays would be blank, which can be useful in the event of an unplanned descent.
  • The runway field clearance floor (RFCF) feature provides protection against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain.
  • Using envelope modulation, Mark VI reduces the rate of nuisance alarms to increase pilot confidence.
  • The Mark VI has auto pop-up to change from radar to terrain display in the event of a terrain alert, reducing pilot workload during this critical time.
  • The Mark VI features altitude callouts of height above terrain or field elevation during final approach.

For electronic flight information system (EFIS) support, please consider the Mark VIII alternative.