Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Bus Communications (SERDES, LVDS, RS422)

Bus Communications (SERDES, LVDS, RS422)

Honeywell’s bus communications (SERDES, LVDS, RS422) deliver unsurpassed reliability, superior data communications and network performance for space applications in radiation environments.

Honeywell’s bus communications (SERDES, LVDS, RS422) offers military and aerospace applications unsurpassed reliability, superior data communications and network performance for space applications in radiation environments.

The SERDES offers the space community the highest performing communication link. It meets the radiation-hardening (radhard) needs of commercial and military systems for 1Gb/s to 10Gb/s serial communications. The SERDES products convert high-speed serial data to lower-speed parallel clock and data; reduce the number of signals on the IOs with an increased data rate; and also offers a significantly lower power and pin counts than similar interfaces.

SERializer/DESerializer

Part Number Configuration Voltage (V) Data Rate (Gb/s) Protocol Package SMD No.
HXSRD01 1 - 8 Lanes 1.8, 2.5 1.0 to 3.18 Ethernet
Fibre Channel
10Gb/s XUAI
468 LGA 5962-10208
HXSRD02 1 - 4 Lanes 1.8, 2.5 1.0 to 3.125 Serial Rapid IO
Bypass
467 LGA 5962-14224
(pending)

Additional Data Communications

Part Number Configuration Voltage (V) Data Rate Package SMD No.
HXBUSX18 18 single or 9 differential 3.3 100 MHz 68 CQFP 5962-07A061
HX422D Quad Driver 3.3 20 MHz 16 FP 5962-07A051
HX422R Quad Receiver 3.3 20 Mb/s 16 FP 5962-07A041

1Note: Contact Honeywell for SMD.

Additional Data Communications

Part Number Configuration Voltage (V) Data Rate (MHz) Package SMD No.
HXLVDSD Quad Driver 3.3 100 16 FP 5962-07A021
HXLVDSR   3.3 100 16 FP 5962-07A031

1Note: Contact Honeywell for SMD.

The Engineering Model (EM) version of the products, while not formally specified, are generally expected to meet a Total Dose Radiation level of 100KRad(Si). The EMs are not to be used for flight.

Brochures  (2)
Brochures  (2)
Size
Serializer Deserializer
Size
0.46MB
Download File Multiple Download been Selected
Radiation Hardened SOI CMOS Technology
Size
0.27MB
Download File Multiple Download been Selected
Datasheet  (7)
Datasheet  (7)
Size
Hon_HXSRD01.indd
Size
0.86MB
Download File Multiple Download been Selected
HXSRD02 Slider
Size
0.39MB
Download File Multiple Download been Selected
HXBUSX18
Size
0.92MB
Download File Multiple Download been Selected
HX422D
Size
0.63MB
Download File Multiple Download been Selected
HX422R
Size
0.65MB
Download File Multiple Download been Selected
HXLVDSD
Size
0.70MB
Download File Multiple Download been Selected
HXLVDSR
Size
0.53MB
Download File Multiple Download been Selected
Product Catalog  (1)
Product Catalog  (1)
Size
Rad Hard Microelectronics
Size
5.52MB
Download File Multiple Download been Selected

Please fill out the form to be connected with one of our technical managers

Related Products