Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Sky Connect Transceivers

Sky Connect Transceivers

The Iridium transceiver and antenna enable global voice and data communications with the Iridium satellite network.

Tracker III Transceiver

The compact, tray-mounted transceiver unit contains two Iridium modems that provide tracking, text messaging, and voice telephone services. The transceiver is controlled with Sky Connect dialers for calling through crew headsets and for text messaging.

The voice capable systems are provided in two configurations; one to support voice over headsets through the aircraft audio system and one that can support both headset or telephone handsets.

The Tracker III includes these functions:

  • Collection and storage of navigation data, automatically reporting time stamped position, altitude, ground speed, and ground track information
  • Collection and storage of aircraft status such as fuel status, aircraft system status, limit alarms and other aircraft telemetry
  • Flight data monitoring option for post-flight analysis
  • Supports up to two voice channels
  • Plain old telephone system/service (POTS) interface and phones/ audio port (4-wire) or second POTS port
  • Adjustable audio output and microphone level input
  • Provides concurrent voice while texting/tracking
  • Easier installation/configuration through an embedded web server using a standard laptop
  • Power-down message after removal of ship's power using non-battery backup power source
  • New internal ARINC 429 interface with flight management system/global positioning system
  • Aircraft phone number and configuration data stored in external configuration module

The Tracker III meets Flight Data Monitoring compliance for FAA rule 135.607 for Helicopter Air Ambulance operators. The Flight Data Monitoring (FDM) function provides a means of collecting data from on-board systems through various interfaces to record and communicate aircraft performance and potential maintenance needs. User-configurable alerts can be generated based on threshold exceedance. Alert messages are communicated to the ground operations center using the Iridium satellite network.

Brochures  (1)
Brochures  (1)
Sky Connect Tracking System
Download File Multiple Download been Selected
Infographics  (1)
Infographics  (1)
Sky Connect Tracker III
Download File Multiple Download been Selected
White Papers  (1)
White Papers  (1)
Honeywell TROO White Paper
Download File Multiple Download been Selected

Related Products

Related Videos

Contact Us

To contact MASCO about Sky Connect Tracker Systems, please fill out the form below.