Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

High Output LED Landing Light

Honeywell offers this High-Output LED Landing Light to replace Halogen and LED Wing Root PAR 64 lamps, increasing aircraft safety under all weather conditions with improved light output, beam spread, color and uniformity.

A Standard In Aircraft Lighting That You Can Trust

All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.

Key Honeywell Advantages

  • Plug-and-play LED upgrade
  • Increases aircraft safety and recognition through improved light output, color and uniformity
  • Reduces operator costs through:
    • reduction in maintenance and improvement in aircraft availability
    • photometric life up to 50,000 hours
    • built-in thermal management to sustain light output over the life of the LEDs
    • robust environmental protection
    • input power reduced by over 50%
    • no scheduled maintenance

This plug-and-play replacement for Boeing's 737 NG, 757, 767 and 777 PAR 64 wing-root landing lights increases aircraft safety and recognition through improved light output, color and uniformity.

Key Characteristics
Life Span (avg.) 50,000 hrs
Light Output 770,000 cd
Beam Width 15o x 16o
Input Power 285VAC
Input Voltage 28VAC 400Hz
Weight 4.3 lbs
Lamp size Same mechanical/installation interface & electrical connections as the existing PAR64

Available Downloads  (1)
Available Downloads  (1)
Brochure: High-Output LED Landing Light
Download File Multiple Download been Selected

Related Products

Related Content