Honeywell 1-Megawatt (MW) Turbogenerator
The new turbogenerator is ideal for operating high-power electric motors or charging batteries and can satisfy missions from heavy-lift cargo drones, air taxis, or commuter aircraft.
Traditionally, aircraft use fuel-burning engines to mechanically turn rotors, propellers or fans. Many new designs, however, utilize a distributed electric propulsion architecture, in which many electric motors can be tilted or turned off for vertical takeoff and horizontal flight. A Honeywell turbogenerator can provide electric power for multiple electric motors located anywhere on an aircraft.
The new 1 MW Turbogenerator integrates smoothly with Honeywell’s full line of avionics, propulsion and operational systems— all tailored for piloted or autonomous aircraft. Honeywell also offers aerospace integration and certification expertise for enabling the commercialization of these vehicles.
Compatible Platform
Specifications
Performance
Key Benefits
- 25 times more powerful than our 400KW Honeywell Turbogenerator
- Able to run on traditional jet fuel or aviation biofuel
- High efficiency
- Provides electric power for multiple electric motors located anywhere on an aircraft
- Safe, lightweight package