Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

131-9A APU Ignition Exciter Upgrade

Overview
Introduced in 2022, Honeywell’s ignition exciter upgrade solution eliminates the use of radioactive material in the spark gap component. It delivers superior reliability with solid-state switching technology, a new external case design and sealing mechanisms, and a new comparator integrated circuit (IC) design.

The new exciter uses solid-state switching technology, which provides more precise control over the discharge voltage and spark rate and eliminates radioactive gas in the spark gap for compliance with EURATOM regulation 96-29. It also includes an upgraded electronic board design and external case improvements. Its reliability and performance were verified on the APU in the altitude tank. The upgrade is available through Honeywell and authorized channel partners.
 

Compatible Platform

Airbus A320
Airbus A320 NEO

Specifications

  • Usually Bought With

    • Production incorporation aligned with Series 27 aircraft change with APU Serial Number P-10194 and all subsequent serial numbers
  • Key Benefits

    • Eliminates the use of radioactive material in the spark gap
    • Improved reliability demonstrated through component and system level testing
    • Incorporates solid-state switching technology
    • Increases reliability with design improvements to sealing and comparator IC
  • Usually Bought With

    • Production incorporation aligned with Series 27 aircraft change with APU Serial Number P-10194 and all subsequent serial numbers
  • Key Benefits

    • Eliminates the use of radioactive material in the spark gap
    • Improved reliability demonstrated through component and system level testing
    • Incorporates solid-state switching technology
    • Increases reliability with design improvements to sealing and comparator IC
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
70721353-1 EXCITER, IGNITION Buy Online