Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Rotary Variable Differential Transformer

Overview
We are recognized as a leader in variable differential transformer design and fabrication. The solution provides alternating current (AC) output voltage directly proportional to the angular displacement of its input shaft; installed on every active Boeing commercial platform. We have provided rotary variable differential transformer (RVDT) based position sensors for aerospace applications for over 30 years.

Compatible Platform

Boeing Commercial Platforms

Specifications

Key Differentiators

  • Features & Benefits

    • Additional linear range can be added through multiple sensor arrays
    • Compatible for Battery Powered Applications
    • Low Noise Passive Element Design
    • No indexing with exact position known
    • RoHS Compatible and suitable for High Speed SMT Assembly
    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Key Savings

    • Designed for High Volume, Cost Effective OEM Designs

Performance Data

  • Angle Range

    • ±45° (>Saturation Field) (HMC1501)
    • ±90° (>Saturation Field) (HMC1512)
  • Sustainability

    • Low Voltage Operations (2.0V)
  • Supply Voltage

    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
  • Storage Temperature

    • -55°C to +150°C (Ambient, unbiased) (HMC1501 and HMC1512)
  • Sensitivity Tempco

    • -3200 ppm/°C (Typical) (Vb=5 volts, TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Sensitivity

    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1501) Percentage
    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1512) Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1501) Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1512) Percentage
  • Resolution

    • 0.05° (Typical) (BW=10Hz, Vb=5 volts) (HMC1512) pixel
    • 0.07° (Typical) (BW=10Hz, Vb=5 volts) (HMC1501) pixel
  • Resistance

    • 2000 - 2800 ohms (Bridge current = 1mA) (HMC1512) ohm
    • 2100 ohms (Typical) (Bridge current = 1mA) (HMC1512) ohm
    • 4000 - 6500 ohms (Bridge current = 1mA) (HMC1501) ohm
    • 5000 ohms (Typical) (Bridge current = 1mA) (HMC1501) ohm
  • Output Voltage

    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1501)
    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1512)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1501)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1512)
  • Operating Temperature

    • -40°C to +125°C (Ambient) (HMC1501 and HMC1512)
  • Noise Density

    • 100 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1501)
    • 70 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1512)
  • Linear Range

    • >8mm when two sensors are mounted on two ends
    • Additional range can be added through multiple sensor arrays
  • Hysteresis Error

    • 0.017° (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
    • 30 µV (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
  • Humidity

    • 85% (Tested at 85°C) (HMC1501 and HMC1512)
  • Features

    • 4-Element Wheatstone Bridges
    • Absolute Sensing
    • Available in Tape & Reel Packaging
    • Available in Tape and Reel Packaging
    • Effective Linear Range
    • Surface Mount Sensors
    • Wide Angular Range
  • Bridge Ohmic Tempco

    • 2800 ppm/°C (Typical) (Vb=5 volts, TA = -40 °C to +125°C) (HMC1501 and HMC1512)
  • Bridge Offset Tempco

    • ±100 ppm/°C (Typical) (TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Bridge Offset

    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge A)
    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge B)
    • 3 mV/V (Typical) (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge A)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge B)
  • Applications

    • Non-contact precision location measurement systems
    • Position Sensing
    • Rotary speed and angle detection

 

Resources

Sort
Data Sheet
Title
Category
Date Added
Size
Data Sheet
05 Feb 2025
1.6 MB
Title
Category
Date Added
Size
Data Sheet
05 Feb 2025
1.6 MB