Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Overview
The Honeywell HMC1501 and HMC1512 are compact, surface-mount sensors designed for linear, angular, or rotary displacement in magnetic saturating fields. The HMC1501 features a single saturated-mode Wheatstone bridge that outputs voltage based on magnetic flux direction, while the HMC1512 uses dual bridge elements for extended angular range. Both offer cost-effective, space-efficient solutions for high-volume OEM applications such as position sensing, rotary speed and angle detection, and non-contact precision measurement. Leveraging Honeywell’s Anisotropic Magnetoresistive (AMR) technology, these sensors deliver sub-degree and sub-millimeter resolution, tolerate wide magnet-to-sensor gaps, and resist shock and vibration better than Hall-effect alternatives.

Specifications

  • Angle Range

    • ±45° (>Saturation Field) (HMC1501)
    • ±90° (>Saturation Field) (HMC1512)
  • Sustainability

    • Low Voltage Operations (2.0V)
  • Supply Voltage

    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
  • Output Voltage

    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1501)
    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1512)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1501)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1512)
  • Storage Temperature

    • -55°C to +150°C (Ambient, unbiased) (HMC1501 and HMC1512)
  • Sensitivity Tempco

    • -3200 ppm/°C (Typical) (Vb=5 volts, TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Sensitivity

    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1501) Percentage Percentage
    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1512) Percentage Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1501) Percentage Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1512) Percentage Percentage
  • Resolution

    • 0.05° (Typical) (BW=10Hz, Vb=5 volts) (HMC1512) pixel
    • 0.07° (Typical) (BW=10Hz, Vb=5 volts) (HMC1501) pixel
  • Resistance

    • 2000 - 2800 ohms (Bridge current = 1mA) (HMC1512) ohm
    • 2100 ohms (Typical) (Bridge current = 1mA) (HMC1512) ohm
    • 4000 - 6500 ohms (Bridge current = 1mA) (HMC1501) ohm
    • 5000 ohms (Typical) (Bridge current = 1mA) (HMC1501) ohm
  • Noise Density

    • 100 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1501)
    • 70 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1512)
  • Linear Range

    • >8mm when two sensors are mounted on two ends
    • Additional range can be added through multiple sensor arrays
  • Key Benefits

    • Additional linear range can be added through multiple sensor arrays
    • Compatible for Battery Powered Applications
    • Designed for High Volume, Cost Effective OEM Designs
    • Low Noise Passive Element Design
    • No indexing with exact position known
    • RoHS Compatible and suitable for High Speed SMT Assembly
    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Hysteresis Error

    • 0.017° (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
    • 30 µV (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
  • Humidity

    • 85% (Tested at 85°C) (HMC1501 and HMC1512)
  • Features

    • 4-Element Wheatstone Bridges
    • Absolute Sensing
    • Available in Tape & Reel Packaging
    • Effective Linear Range
    • Surface Mount Sensors
    • Wide Angular Range
  • Bridge Ohmic Tempco

    • 2800 ppm/°C (Typical) (Vb=5 volts, TA = -40 °C to +125°C) (HMC1501 and HMC1512)
  • Bridge Offset Tempco

    • ±100 ppm/°C (Typical) (TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Bridge Offset

    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge A)
    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge B)
    • 3 mV/V (Typical) (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge A)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge B)
  • Operating Temperature

    • -40°C to +125°C (Ambient) (HMC1501 and HMC1512)
  • Angle Range

    • ±45° (>Saturation Field) (HMC1501)
    • ±90° (>Saturation Field) (HMC1512)
  • Sustainability

    • Low Voltage Operations (2.0V)
  • Supply Voltage

    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
  • Output Voltage

    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1501)
    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1512)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1501)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1512)
  • Storage Temperature

    • -55°C to +150°C (Ambient, unbiased) (HMC1501 and HMC1512)
  • Sensitivity Tempco

    • -3200 ppm/°C (Typical) (Vb=5 volts, TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Sensitivity

    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1501) Percentage Percentage
    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1512) Percentage Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1501) Percentage Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1512) Percentage Percentage
  • Resolution

    • 0.05° (Typical) (BW=10Hz, Vb=5 volts) (HMC1512) pixel
    • 0.07° (Typical) (BW=10Hz, Vb=5 volts) (HMC1501) pixel
  • Resistance

    • 2000 - 2800 ohms (Bridge current = 1mA) (HMC1512) ohm
    • 2100 ohms (Typical) (Bridge current = 1mA) (HMC1512) ohm
    • 4000 - 6500 ohms (Bridge current = 1mA) (HMC1501) ohm
    • 5000 ohms (Typical) (Bridge current = 1mA) (HMC1501) ohm
  • Noise Density

    • 100 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1501)
    • 70 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1512)
  • Linear Range

    • >8mm when two sensors are mounted on two ends
    • Additional range can be added through multiple sensor arrays
  • Key Benefits

    • Additional linear range can be added through multiple sensor arrays
    • Compatible for Battery Powered Applications
    • Designed for High Volume, Cost Effective OEM Designs
    • Low Noise Passive Element Design
    • No indexing with exact position known
    • RoHS Compatible and suitable for High Speed SMT Assembly
    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Hysteresis Error

    • 0.017° (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
    • 30 µV (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
  • Humidity

    • 85% (Tested at 85°C) (HMC1501 and HMC1512)
  • Features

    • 4-Element Wheatstone Bridges
    • Absolute Sensing
    • Available in Tape & Reel Packaging
    • Effective Linear Range
    • Surface Mount Sensors
    • Wide Angular Range
  • Bridge Ohmic Tempco

    • 2800 ppm/°C (Typical) (Vb=5 volts, TA = -40 °C to +125°C) (HMC1501 and HMC1512)
  • Bridge Offset Tempco

    • ±100 ppm/°C (Typical) (TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Bridge Offset

    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge A)
    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge B)
    • 3 mV/V (Typical) (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge A)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge B)
  • Operating Temperature

    • -40°C to +125°C (Ambient) (HMC1501 and HMC1512)

Resources

Sort
White Paper
Title
Category
Date Added
Size
White Paper
25 Aug 2025
1.55 MB
Title
Category
Date Added
Size
White Paper
25 Aug 2025
1.55 MB
Product Number

Parts

_self

Filters