Low Field High Precision 1 2 and 3 Axis Magnetic Sensors
With flexible packaging options derived from the core HMC1052 chip, the family supports 1-, 2-, and 3-axis configurations—delivering compact, cost-effective solutions. A key differentiator is the near-perfect orthogonal dual-sensor design on a single chip, complete with shared set/reset and offset coils for streamlined integration.
The HMC100x and HMC102x sensors are compact, surface-mount solutions for one- and two-axis magnetic sensing. When paired with signal processing, they enable affordable magnetometer and compassing systems. These small-form-factor sensors are optimized for high-volume OEM designs and support applications including navigation systems, magnetometry, and current sensing. Leveraging Honeywell’s AMR technology, they deliver precise magnetic field measurements from tens of microgauss to 6 gauss, outperforming coil-based alternatives.
The HMC1041Z is a z-axis surface-mount sensor designed to complement other 2-axis magnetoresistive sensors, enabling space-efficient and cost-effective 3-axis magnetometer or compassing solutions. Perfect for UAVs, navigation systems, and current sensing, the HMC1041Z combines high sensitivity with Honeywell’s AMR technology to measure magnetic fields from tens of microgauss to 6 gauss. Its compact design supports seamless integration into high-volume OEM applications.
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 22017130-007 | ASSY,IC,PKGD,1 AXIS MR ,HMC1001RC | Buy Online | |
| 22017130-009 | ASSY, IC, MCM, 2-AXIS 20-PIN SOIC, HMC10 | Buy Online | |
| 22020415-011 | PART,SCP,SOIC8,2ND GEN MR SEN,HMC1021S,1 | Buy Online | |
| 22020415-012 | ASSY,MCM, PKGD,HMC1022, TESTED-T AND R Q | Buy Online | |
| 22020415-015 | ASSY,SCP,SIP8,HMC1021Z RC MR SENSOR,ROHS | Buy Online |