Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

LASEREF Marine Product Family

Overview
Honeywell's navigation portfolio for aerospace and marine applications includes LASEREF and TALIN subsystems as well as subcomponents such as ring laser gyros, accelerometers, and navigation-grade inertial measurement units. The LASEREF family is the de facto industry standard providing the lowest cost-of-ownership with exceptionally long life.

Based on our highly reliable ring laser gyroscopes and quartz accelerometers with more than 900 million hours of flawless performance, the LASEREF Marine family represents a new standard in the maritime industry. It is a platform with high position accuracy, integrity, continuity and availability—without International.

The LASEREF Marine system is available in three performance versions: 
  • LASEREF Marine Inertial Navigation System (INS) – The HG2170 LASEREF inertial navigation system is the world's most reliable marine INS with three to four times longer lifetime than competing systems and proven high-accuracy positioning in global positioning system (GPS)-denied environments. The system can incorporate multiple sensor inputs including a built-in stabilized gyrocompass to provide accurate positioning information even when an unobstructed GPS signal is not available. Based on the highly successful commercial aviation LASEREF product family, with over 300 million operating hours and 60,000 deliveries, this system provides long range navigation using Honeywell’s high-accuracy ring laser gyros and quartz accelerometers.
  • LASEREF Marine Attitude & Heading Reference Unit (AHRS) – The HG2171 AHRS is a self-contained reference system that provides high-accuracy heading, pitch, roll, heave, and rate-of-turn data
  • LASEREF Marine Stabilized Gyrocompass (SG) – The HG2172 stabilized gyrocompass provides accurate heading, pitch, and roll data with higher reliability and a lower total cost of ownership than a mechanical gyro

These systems have been designed to support a wide variety of maritime mission scenarios while dramatically reducing installation time, weight, size, power and operating costs.

Specifications

  • Environment

    • LASEREF Marine is ideal for: Dynamic positioning; Hydrographic surveying; Dredging; Cable and pipe laying; Offshore supply vessels; Autonomous underwater vehicles; and Large vessel guidance
  • Environment

    • LASEREF Marine is ideal for: Dynamic positioning; Hydrographic surveying; Dredging; Cable and pipe laying; Offshore supply vessels; Autonomous underwater vehicles; and Large vessel guidance