Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

LASEREF Inertial Reference Systems

Overview
LASEREF inertial reference systems are the most advanced with updated microprocessor on-aircraft data load capability. If you are looking for precision Inertial Reference products, Honeywell’s LASEREF family is the de-facto industry standard for the commercial aerospace market segment.

The LASEREF VI is the latest generation in Honeywell’s inertial reference product family. Designed to offer different performance grades in the same package, the LASEREF VI allows for the same interfaces, form factor, and mounting procedures between the different performance grades for customization to meet unique mission requirements. Please visit our TALIN Inertial Land Navigation Family main page.

Specifications

  • Key Benefits

    • Designed to safety critical Design Assurance Level A with applicable civil TSOs
    • Gyro compassing eliminates the need for magnetic sensors
    • Provides the lowest cost of ownership with exceptionally long life
    • Supports HUD, SVS, and high bandwidth SATCOM installations Meets requirements for RNP AR with 100% availability
    • The IRU serves as a GNSS denied solution with completely on-aircraft autonomous navigation capability in the advent of GNSS interruption or jamming
    • The lowest weight IRU on the market today
    • The ring laser gyroscopes (RLG) and accelerometers are designed to perform over the entire range of Aerospace environments while delivering very stable performance
  • Key Benefits

    • Designed to safety critical Design Assurance Level A with applicable civil TSOs
    • Gyro compassing eliminates the need for magnetic sensors
    • Provides the lowest cost of ownership with exceptionally long life
    • Supports HUD, SVS, and high bandwidth SATCOM installations Meets requirements for RNP AR with 100% availability
    • The IRU serves as a GNSS denied solution with completely on-aircraft autonomous navigation capability in the advent of GNSS interruption or jamming
    • The lowest weight IRU on the market today
    • The ring laser gyroscopes (RLG) and accelerometers are designed to perform over the entire range of Aerospace environments while delivering very stable performance
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
HG2001GD03 INERTIAL REFERENCE UNIT, ASSEMBLY AND IN Buy Online