Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Alternative Navigation Systems

Overview
Alternative Navigation Systems
Honeywell’s Alternative Navigation technology enables commercial and military pilots to use sensors such as cameras, LiDAR, radar, radios, and star-trackers to augment and improve INS data. These technologies fill the void when GNSS signals are jammed, blocked, or unavailable. In a traditional INS-GNSS setup, GNSS signals correct errors that cause inertial systems to drift over time. Alternative navigation technologies can support INS in GPS-denied environments.

Honeywell’s Alternative Navigation Offerings include:
Vision Navigation:

The Vision Aided Navigation system uses live camera feeds (optical and/or IR) and compares them with maps to provide a passive, un-jammable, highly accurate absolute position. This system was demonstrated on the Embraer E170, achieving GPS-like performance with a horizontal position accuracy of 10m CEP50 during GPS-denied conditions.

Celestial Navigation:
The Celestial Aided Navigation system utilizes star trackers to observe stars and Resident Space Objects (RSOs), providing a passive, un-jammable solution with GPS-like accuracy in GPS-denied or spoofed conditions. This system was recently demonstrated on a land vehicle, achieving an accuracy of 30m CEP50.

Magnetic Anomaly Aided Navigation:
This system measures the Earth's magnetic strength and compares it with magnetic maps to accurately identify the vehicle's position. The technology was successfully demonstrated on the Embraer E170.

Radar Aided Navigation:
Honeywell’s Radar Aided Navigation system uses radars to measure velocity and provide this information to INS, enhancing its accuracy.

Specifications

Key Differentiators

  • Features & Benefits

    • Alternative Navigation Systems use sensors such as cameras, radar, star trackers and magnetometers, to augment and/or aid inertial navigation systems
    • Anti-Jamming and Anti-Spoofing Systems are for use in an environment where intentional low power GNSS jamming is likely to occur for short durations
    • Provides corrections to inertial navigation systems in GNSS-denied environments.

Performance Data

  • Applications

    • Autonomous and GNSS-denied operations
  • Types of Products

    • GPSdome By InfiniDome
    • Honeywell Compact Inertial Navigation System
    • Honeywell Radar Velocity System
  • Features

    • Celestial Aided Navigation
    • GPSDome
    • Inertial Navigation System
    • Magnetic Anomaly Aided Navigation
    • Vision Aided Navigation

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
88003168 TOP LEVEL ASSEMBLY, HCINS Buy Online
88003168-001 HCINS UNIT TLA - MOD1 Buy Online
88003175-001 HCINS PACKAGING CONTENT - MOD1 Buy Online
88003444-001 TOP LEVEL ASSEMBLY - MOD1 Buy Online