Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AH-2100 Super Attitude Heading Reference System (AHRS)

Overview
The AH-2100 Super Attitude Heading Reference System (AHRS) improves accuracy, provides greater safety and accommodates future growth as the communication, navigation, surveillance environment evolves. It is designed for growth and to be interchangeable with the LASEREF V Micro inertial reference system (IRS) and can be easily upgraded. You can reduce maintenance cost with 25,000 operating hours predicted reliability and eliminate the flux valve and compass calibration procedures.

Additional features include:
  • Automatic mode control eliminates the AHRS control panel, reducing pilot workload
  • Immune to local magnetic disturbances, solar storms and lightning
  • High accuracy heading and attitude information improves weather radar, enhanced ground proximity warning system (EGPWS), satellite communication, broadband datalink, displays and autopilot performance
  • Dynamic performance - 20 times better than other AHRS equipment
  • Eliminates low frequency wing rock
  • Eliminates external aiding sources (traffic advisory system, magnetic sensor, global positioning system) allowing greater dispatch performance
  • Built-in self-test with 99 percent coverage
  • Passive cooling system eliminates weight and cost of cooling fans and ARINC mounting trays

Specifications

  • Altitude (hybrid)

    • 150 feet (HG2113)
  • True Heading

    • 0.6 degrees (HG2112)
    • 0.6 degrees (HG2113)
  • Reliability

    • Demonstrated >50000 Flight Hrs (HG2112)
    • Demonstrated >50000 Flight Hrs (HG2113)
  • Position (hybrid)

    • 25 Meters (HG2113)
  • Position

    • 2 nm / 15 minutes R95 (HG2113)
    • 40 nm R95 upto 18 Hrs (HG2113)
  • Ground Speed

    • 14 knots R95 (HG2113)
    • 18 knots R95, Flight duration <12 hours (HG2112)
  • Cooling

    • Passive Cooling
  • Coasting Performance (Integrity)

    • 0.1 nm 100% availability (HG2113)
    • DO-316 Appendix R; RNP AR (HG2113)
  • Coasting Performance (95%)

    • 10 Minutes 525 ft (160 meters) (HG2113)
    • 20 Minutes 1607.7 ft (490 meters) (HG2113)
    • 30 Minutes 3018.5 ft(920 meters) (HG2113)
    • 60 Minutes 5905.8 ft (1800 meters) (HG2113)
    • Time for loss Satellites (HG2113)
  • Body Accelerations

    • 0.005 Gs or 0.5% of output, whichever is greater (HG2112)
    • 0.005 Gs or 0.5% of output, whichever is greater (HG2113)
  • Weight

    • AHRU: 9.30 lbs (4.2Kg) (HG2113)
    • AHRU: 9.30 lbs (4.2Kg) (HG2112)
    • APM: 3.20 ounce (90.7g) (HG2113)
    • APM: 3.20 ounce (90.7g) (HG2112)
    • Tray: 0.550 lbs (249.48g) (HG2113)
    • Tray: 0.550 lbs (249.48g) (HG2112)
  • Size

    • 6.450 in x 6.540 in x 6.300 in (L,W,H) (Maximum) (HG2113) millimetre
    • 6.450 in x6.540 in x 6.300 in (L,W,H) (Maximum) HG2112) millimetre
  • True Heading (hybrid)

    • 0.6 degrees (HG2113)
  • Pitch / Roll Angle

    • 0.14 degrees (HG2112)
    • 0.14 degrees (HG2113)
  • Interface

    • 2 RS-422 GPS Receiver Time mark inputs (HG2112)
    • 2 RS-422 GPS Receiver Time mark inputs (HG2113)
    • 4 ARINC 429 Outputs (HG2112)
    • 4 ARINC 429 Outputs (HG2113)
    • 7 ARINC 429 Inputs (GPS, ADR,FMS) (HG2112)
    • 7 ARINC 429 Inputs (GPS, ADR,FMS) (HG2113)
  • Power

    • 20 W Typical (HG2112) Watt
    • 20 W Typical (HG2113) Watt
  • Certification

    • DO-178B Level A, DO-254 Level A (HG2112)
    • DO-178B Level A, DO-254 Level A (HG2113)
    • TSO C201 and C196b (HG2113)
    • TSO C3e, C4c, C5f, C6e (HG2112)
  • Attitude Rates

    • 0.02 deg/sec or 0.5% of output, whichever is greater (HG2112)
    • 0.02 deg/sec or 0.5% of output, whichever is greater (HG2113)
  • Altitude (hybrid)

    • 150 feet (HG2113)
  • True Heading

    • 0.6 degrees (HG2112)
    • 0.6 degrees (HG2113)
  • Reliability

    • Demonstrated >50000 Flight Hrs (HG2112)
    • Demonstrated >50000 Flight Hrs (HG2113)
  • Position (hybrid)

    • 25 Meters (HG2113)
  • Position

    • 2 nm / 15 minutes R95 (HG2113)
    • 40 nm R95 upto 18 Hrs (HG2113)
  • Ground Speed

    • 14 knots R95 (HG2113)
    • 18 knots R95, Flight duration <12 hours (HG2112)
  • Cooling

    • Passive Cooling
  • Coasting Performance (Integrity)

    • 0.1 nm 100% availability (HG2113)
    • DO-316 Appendix R; RNP AR (HG2113)
  • Coasting Performance (95%)

    • 10 Minutes 525 ft (160 meters) (HG2113)
    • 20 Minutes 1607.7 ft (490 meters) (HG2113)
    • 30 Minutes 3018.5 ft(920 meters) (HG2113)
    • 60 Minutes 5905.8 ft (1800 meters) (HG2113)
    • Time for loss Satellites (HG2113)
  • Body Accelerations

    • 0.005 Gs or 0.5% of output, whichever is greater (HG2112)
    • 0.005 Gs or 0.5% of output, whichever is greater (HG2113)
  • Weight

    • AHRU: 9.30 lbs (4.2Kg) (HG2113)
    • AHRU: 9.30 lbs (4.2Kg) (HG2112)
    • APM: 3.20 ounce (90.7g) (HG2113)
    • APM: 3.20 ounce (90.7g) (HG2112)
    • Tray: 0.550 lbs (249.48g) (HG2113)
    • Tray: 0.550 lbs (249.48g) (HG2112)
  • Size

    • 6.450 in x 6.540 in x 6.300 in (L,W,H) (Maximum) (HG2113) millimetre
    • 6.450 in x6.540 in x 6.300 in (L,W,H) (Maximum) HG2112) millimetre
  • True Heading (hybrid)

    • 0.6 degrees (HG2113)
  • Pitch / Roll Angle

    • 0.14 degrees (HG2112)
    • 0.14 degrees (HG2113)
  • Interface

    • 2 RS-422 GPS Receiver Time mark inputs (HG2112)
    • 2 RS-422 GPS Receiver Time mark inputs (HG2113)
    • 4 ARINC 429 Outputs (HG2112)
    • 4 ARINC 429 Outputs (HG2113)
    • 7 ARINC 429 Inputs (GPS, ADR,FMS) (HG2112)
    • 7 ARINC 429 Inputs (GPS, ADR,FMS) (HG2113)
  • Power

    • 20 W Typical (HG2112) Watt
    • 20 W Typical (HG2113) Watt
  • Certification

    • DO-178B Level A, DO-254 Level A (HG2112)
    • DO-178B Level A, DO-254 Level A (HG2113)
    • TSO C201 and C196b (HG2113)
    • TSO C3e, C4c, C5f, C6e (HG2112)
  • Attitude Rates

    • 0.02 deg/sec or 0.5% of output, whichever is greater (HG2112)
    • 0.02 deg/sec or 0.5% of output, whichever is greater (HG2113)