Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AH-1000 Attitude and Heading Reference Systems (AHRS)

Overview
Our AH-1000 is a micro-electromechanical system (MEMS) attitude and heading reference system (AHRS) designed to serve as the attitude and heading reference system of choice for commercial aerospace primary or secondary attitude and heading systems.

The AH-1000 attitude and heading reference system was designed to provide unparalleled reliability and performance with significantly reduced size and weight compared to similar systems. This design allows the AH-1000 to provide the lowest total cost of ownership experience for an ARINC-705 AHRS.

Specifications

  • Alignments

    • In-Air quick alignment of 5 seconds
    • On-ground alignments of 15 seconds
  • Attitude Operational Modes

    • Basic Mode without TAS aiding
    • Normal Mode with TAS aiding
  • Attitude (Static)

    • 0.5° normal mode
    • 1.0° basic mode
  • Attitude (Dynamic)

    • 1.0° normal mode
    • 2.0° basic mode
  • Weight

    • 3.2 lbs (1.45 kg)
  • Heading Operational Modes

    • Free drift directional gyro (DG) mode
    • Heading slaved to magnetic sensor
  • Heading (Dynamic)

    • 10.0 °/hr DG Mode (5°/hr typical DG mode)
    • 2.0° magnetic mode
  • Dimensions

    • 2.5 x 5.0 x 7.8 in (97 cubic in)
    • 63.5 x 127 x 198.12 mm (1598 cubic cm)
  • Reliability

    • >30,000 hour MTBF
  • Key Benefits

    • ARINC-705 AHRS capability in a smaller and lighter form factor, significantly less than comparable systems, reduces operational costs
    • Aircraft Personality Module (APM) stores aircraft-specific information, installation options, and calibration data
    • Extraordinarily reliable with estimated >30,000 hour Mean Time Between Failure (MTBF)
    • Full digital interface using proven Honeywell Aerospace MEMS technology
    • Interfaces with Honeywell’s KMG7010 3-axis solid state magnetometer
    • Most accurate attitude and heading MEMS AHRS available on the market today including TSO C5f for directional gyro mode
  • Cooling

    • Passive
  • Power

    • 12W max @ 28 VDC (8W typical) Watt
  • Interface

    • ARINC 429 and discrete I/O
    • CAN bus (magnetometer)
    • I2C (Aircraft Personality Module)
  • Connector

    • Standard MIL-DTL-38999 Type III circular
  • Certification

    • Environmental – DO-160F
    • Hardware – DO-254 Level A
    • Software – DO-178B Level A (maintenance Level D)
    • Suitable for applications requiring Design Assurance Level (DAL) A
    • TSO C3e, C4c, C5f, C6e (ETSO C3d, C4c, C5e, C6e)
  • Alignments

    • In-Air quick alignment of 5 seconds
    • On-ground alignments of 15 seconds
  • Attitude Operational Modes

    • Basic Mode without TAS aiding
    • Normal Mode with TAS aiding
  • Attitude (Static)

    • 0.5° normal mode
    • 1.0° basic mode
  • Attitude (Dynamic)

    • 1.0° normal mode
    • 2.0° basic mode
  • Weight

    • 3.2 lbs (1.45 kg)
  • Heading Operational Modes

    • Free drift directional gyro (DG) mode
    • Heading slaved to magnetic sensor
  • Heading (Dynamic)

    • 10.0 °/hr DG Mode (5°/hr typical DG mode)
    • 2.0° magnetic mode
  • Dimensions

    • 2.5 x 5.0 x 7.8 in (97 cubic in)
    • 63.5 x 127 x 198.12 mm (1598 cubic cm)
  • Reliability

    • >30,000 hour MTBF
  • Key Benefits

    • ARINC-705 AHRS capability in a smaller and lighter form factor, significantly less than comparable systems, reduces operational costs
    • Aircraft Personality Module (APM) stores aircraft-specific information, installation options, and calibration data
    • Extraordinarily reliable with estimated >30,000 hour Mean Time Between Failure (MTBF)
    • Full digital interface using proven Honeywell Aerospace MEMS technology
    • Interfaces with Honeywell’s KMG7010 3-axis solid state magnetometer
    • Most accurate attitude and heading MEMS AHRS available on the market today including TSO C5f for directional gyro mode
  • Cooling

    • Passive
  • Power

    • 12W max @ 28 VDC (8W typical) Watt
  • Interface

    • ARINC 429 and discrete I/O
    • CAN bus (magnetometer)
    • I2C (Aircraft Personality Module)
  • Connector

    • Standard MIL-DTL-38999 Type III circular
  • Certification

    • Environmental – DO-160F
    • Hardware – DO-254 Level A
    • Software – DO-178B Level A (maintenance Level D)
    • Suitable for applications requiring Design Assurance Level (DAL) A
    • TSO C3e, C4c, C5f, C6e (ETSO C3d, C4c, C5e, C6e)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.11 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.11 MB