Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HG1125 and HG1126 MEMS Micro Inertial Measurement Units

Overview
The HG1125 and HG1126 are micro-electro-mechanical system (MEMS) micro inertial measurement units (IMU) designed to meet the needs of a range of applications and markets.
These IMUs are designed for harsh environments that require rugged inertial performance in a small form factor. Applications include drilling, military projectile, munitions, interceptor platforms, unmanned aerial vehicles and commercial avionics.

The HG1125 and HG1126 are micro-electro-mechanical system (MEMS) micro inertial measurement units (IMU) designed to meet the needs of a range of applications and markets. These IMUs are designed for harsh environments that require rugged inertial performance in a small form factor. Applications include drilling, military projectile, munitions, interceptor platforms, unmanned aerial vehicles and commercial avionics.
  • Proven reliability, dependability and ruggedness.
  • High G capable to 40kG.
  • LVDS asynchronous standard protocols
  • Highest-performing MEMS IMU of its size and price
  • Quick start evaluation kit available.
The HG1125/1126 is designed and built at a Honeywell facility in the USA. The HG1125 has an ECCN of 7A994 and is generally available without an export license. The HG1126 has an ECCN of 7A003.d.1 and generally requires an export license."

Specifications

  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • ±96G (HG1126 available in 2027 range up to +/-400g op range)
  • Accel Bias Repeatability (mg 1σ)

    • 3
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.05
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 4000°/s
  • Gyro Bias Repeatability

    • 360 °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 20 °∕hr 1σ
  • Gyro ARW

    • 0.5
  • Accel Velocity Random Walk (VRW)

    • 0.09
  • Weight

    • <24 g
  • Height

    • <24 grams
  • Dimensions

    • 31mm diameter x 11.7mm height
  • Supply Voltage

    • +3.3VDC
  • Power Consumption

    • <0.5W Watt
  • Operating Temperature

    • -40°C to +71°C
  • Data Rate

    • 600Hz/100Hz (configurable to 1800Hz/300Hz)
  • Communication Protocols

    • LVDS
  • Communication Ports

    • UART/LVDS
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • ±96G (HG1126 available in 2027 range up to +/-400g op range)
  • Accel Bias Repeatability (mg 1σ)

    • 3
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.05
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 4000°/s
  • Gyro Bias Repeatability

    • 360 °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 20 °∕hr 1σ
  • Gyro ARW

    • 0.5
  • Accel Velocity Random Walk (VRW)

    • 0.09
  • Weight

    • <24 g
  • Height

    • <24 grams
  • Dimensions

    • 31mm diameter x 11.7mm height
  • Supply Voltage

    • +3.3VDC
  • Power Consumption

    • <0.5W Watt
  • Operating Temperature

    • -40°C to +71°C
  • Data Rate

    • 600Hz/100Hz (configurable to 1800Hz/300Hz)
  • Communication Protocols

    • LVDS
  • Communication Ports

    • UART/LVDS

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.20 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.20 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
68012517-001 EVALUATION KIT, HG1125 Buy Online
68901125-AA01 INERTIAL MEASUREMENT UNIT Buy Online
68901125-BA01 INERTIAL MEASUREMENT UNIT Buy Online
68901125-CA01 INERTIAL MEASUREMENT UNIT Buy Online