Q-Flex QA-3000 Single Axis Quartz Accelerometer
As with the entire Q-Flex family of accelerometers, the QA-650 features a patented Q-Flex etched-quartz-flexure seismic system and its amorphous quartz proof-mass structure provides excellent bias, scale factor and axis alignment stability.
The QA-3000 has three performance grades to best meet customer’s performance requirements.
Key Honeywell Advantages
- Excellent turn-on repeatability performance
- Form, fit, function compatible with QA-2000, easy to upgrade for the most performance demanding applications
- Remarkably low bias and scale factor repeatability
- Environmentally rugged
- Analog output
- Field-adjustable range
- Three fastener precision mounting flange
- Internal temperature sensor for thermal compensation
- Dual built-in self-test
- Certifications
- ISO-9001
- Weight
- 71 ±4 grams
- Dimensions
- 0.585 in. Max Height (bottom to mounting surface)
- 585 in. Max Height (bottom to mounting surface)
- Ø1.005 in. Max Diameter (below mounting surface)
- Bias
- <4 mg
- Axis Misalignment - One-year Composite Repeatability
- <100 µrad (QA3000-010)
- <70 µrad (QA3000-030)
- <80 µrad (QA3000-020)
- Scale Factor - One-year Composite Repeatability
- <160 ppm (QA3000-020)
- <250 ppm (QA3000-010)
- <80 ppm (QA3000-030)
- Scale Factor - Temperature Sensitivity
- <120 ppm/°C
- Bias -One-year Composite Repeatability
- <125 µg (QA3000-010)
- <40 µg (QA3000-030)
- <80µg (QA3000-020)
- Bias - Temperature Sensitivity
- <15 μg/°C
- <25 μg/°C (QA3000-010)
- Quiescent Current per Supply
- <16 mA
- Vibration Rectification
- QA3000-010: <20 μg/g²rms (50-500 Hz) <50 μg/g²rms (500-2000 H
- QA3000-020: <15 μg/g2rms (50-500 Hz) <40 μg/g²rms (500-2000 Hz)
- QA3000-030: <10 μg/g2rms (50-500 Hz) <35 μg/g2rms (500-2000 Hz)
- Operating Temperature
- -28°C to +78°C (QA3000-030)
- -55°C to +95°C (QA3000-010)
- -55°C to +95°C (QA3000-020)
- Resolution/Threshold
- <1 µg
- Electrical Interface
- +10 VDC Output
- -10 VDC Output
- Current Self Test
- Power / Signal Ground
- Temp Sensor
- Voltage Self Test
- Vibration Peak Sine
- 15 g @ 20-2000 Hz
- Axis Misalignment
- <1000 µrad
- <1500 µrad (QA3000-010)
- Thermal Modeling
- Yes
- Quiescent Power
- <480 mW @ ±15 VDC
- Intrinsic Noise
- <1500 μg-rms (500-10,000 Hz)
- <7 μg-rms (0-10 Hz)
- <70 μg-rms (10-500 Hz)
- Input Voltage
- ±13 to ±28 VDC voltage alternating current
- Case Material
- 300 Series Stainless Steel
- Scale Factor
- 1.20 to 1.46 mA/g
- Applications
- The most demanding industrial applications
- Input Range
- ±60 g
- Bandwidth
- >300 Hz
- Output
- Analog
- Models
- QA3000-010
- QA3000-020
- QA3000-030
- Shock
- 100 g (QA3000-030)
- 150 g