Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Wide Field of View (wFOV)

Overview
The Honeywell Wide Field of View (wFOV) Payload is a high-performance, ITAR-free optical system engineered for global Space Situational Awareness (SSA) missions. Its optical capabilities deliver greater than 3 degrees square instantaneous Field of View, with dynamic gimbaling for expanded coverage. Featuring a custom optical system, passive thermal design, and a radiation-tolerant detector and electronics, the system provides high sensitivity and reliable performance in challenging space environments. 

Space-qualified control electronics with optional radiation hard capability,configurable for both standalone and hosted missions, the wFOV Telescope empowers operators to make informed decisions for safe launch, orbit selection, and on-orbit operations.

Designed for military and civil space operators worldwide, the wFOV SSA Sensor provides a resliable, flexible, and high-precision solution for safe and effective space operations.

Specifications

  • Key Benefits

    • Baffle dimensions adaptable for mission-specific requirements; gimballed version available
    • Bespoke telescope with focus lenses and custom optical coatings
    • Control electronics based on a space-qualified product with a custom daughter board; similar to nFOV (radiation-hard option available)
    • Fixed mount option for steered spacecraft missions or yoke-style gimbal for near - hemispherical Field of Regard (FOR)
    • Greater than 3° square Field of View, detector-limited resolution
    • Large-format radiation-tolerant detector, radiation qualified by ESA
    • Passive a-thermal design for stable performance across temperature variations
    • Rapid assembly and procurement with low-cost architecture, ideal for commercial applications
    • Sensitivity expected to exceed Sapphire instrument
    • Wide FOV, near-telecentric Petzval-style lens system
  • Key Benefits

    • Baffle dimensions adaptable for mission-specific requirements; gimballed version available
    • Bespoke telescope with focus lenses and custom optical coatings
    • Control electronics based on a space-qualified product with a custom daughter board; similar to nFOV (radiation-hard option available)
    • Fixed mount option for steered spacecraft missions or yoke-style gimbal for near - hemispherical Field of Regard (FOR)
    • Greater than 3° square Field of View, detector-limited resolution
    • Large-format radiation-tolerant detector, radiation qualified by ESA
    • Passive a-thermal design for stable performance across temperature variations
    • Rapid assembly and procurement with low-cost architecture, ideal for commercial applications
    • Sensitivity expected to exceed Sapphire instrument
    • Wide FOV, near-telecentric Petzval-style lens system