Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Optical and Quantum Ground Station

Overview
Honeywell’s Transportable Optical Ground Station (TOGS) is an advanced solution for quantum-secure communications and high-speed optical data transfer. Built to support BB84 QKD protocol and simultaneous 1 Gbps optical links to LEO satellites, TOGS integrates seamlessly with Honeywell’s QKDSat and QEYSSAT missions and SDA-compatible networks. This system provides physically unbreakable cryptographic keys through EvolutionQ Key management platform, safeguarding global commerce from quantum attacks.

Engineered for portability and reliability, TOGS features adaptive optics for optimal performance under atmospheric turbulence, dual narrow-beam transmitters for precise acquisition, and a wide-angle beacon for QEYSSAT compatibility. It offers full duplex operation, variable transmitter power, and ITAR-free design. The ground station operates remotely via a user-friendly GUI, enabling scheduling for satellite overpasses. Tested in harsh conditions, including Canadian winters, TOGS ensures robust, secure operations wherever deployed.

TOGS is the ideal choice for organizations seeking future-proof security and high-speed connectivity in the era of quantum computing and optical communications in an integrated solution

Specifications

  • Key Benefits

    • Aperture: 61 cm Rx; dual 10 cm Tx
    • Operating Range: -20°C to +30°C
    • Optical Channels: 1550 nm C-band
    • Power: <20 kW; 240 VAC
    • Quantum Key Rate: Up to 10 kbps per overpass
  • Weight

    • <15,000 kg
  • Dimensions

    • 20 ft shipping container
  • Key Benefits

    • Aperture: 61 cm Rx; dual 10 cm Tx
    • Operating Range: -20°C to +30°C
    • Optical Channels: 1550 nm C-band
    • Power: <20 kW; 240 VAC
    • Quantum Key Rate: Up to 10 kbps per overpass
  • Weight

    • <15,000 kg
  • Dimensions

    • 20 ft shipping container

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size