4503 Radar Altimeter
The Transmitter employs Adaptive Power Control (APC) to minimize transmit power over the full altitude range. The DSP dynamically controls APC, transmitter sweep rate and deviation, to provide an accuracy of one foot or better at low altitudes. The RALT is programmable with features that are defined by the end-user.
The use of solid-state devices and an efficient thermal design enables the RALT to be operational between -40°C and +71°C temperature with conduction cooling.
Key Honeywell Benefits:
- Low-Altitude, All-Weather Operation
- Linear FM (Chirped)
- Built in Self-Test
- Automatic Power Control (APC) Three Selectable Analog Output Formats; RS- 422 Digital Output,
- ARINC 429, RS232
- Out-of-Range Indicator
- Modular, Solid-State Design
- Designed to meet MIL-STD-461E