×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

iScan Edge 2 - XMC4700 Processor Module

Overview
Designed to bring the iScan family to the world of Internet of Things (IoT), the iScan Edge 2 hosts the Infineon XMC-4700 – a powerful ARM Cortex-M4 32-bit processor core microcontroller with extensive peripheral control, 12-bit ADCs, and other features. To fully exploit the IoT mindset, the iScan-P4700 has a wide input power range; it can accept battery power and automotive power (5.0 – 30V). The iScan Edge 2 is also crammed with interfaces to allow for flexible integration including wired and wireless networking through a 10Base-T/100Base-TX ethernet phy and Digi Xbee module. An array of various I2C sensors that provide extensive environmental sensing capabilities – temperature, pressure, humidity, 6-DOF IMU, light, gas, and a microphone – are included with the iScan Edge 2.

Features
  • State-of-the-art, commercial, industrial and automotive processors and microcontrollers meet your application’s needs
  • Processor: Infineon XMC4700
  • On–board sensors: temperature, humidity, barometric pressure, ambient light/proximity, accelerometer, gyroscope, smoke detection and microphone
  • Digi Xbee socket: WiFi, LTE, Bluetooth