Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

EFTR80-1: Enhanced Flight Termination Receiver

Overview
The EFTR80-1 Enhanced Flight Termination Receiver (EFTR) the next generation in flight termination receivers that provides superior mission security over legacy FTRs. The EFTR80-1 is an EFTS (Enhanced Flight Termination System) compatible unit designed for Missile, Space Launch, Unmanned Aerial Vehicle (UAV) and Target applications. It is designed for minimum size, weight, and power (SWAP).

The EFTR80-1 utilizes a digital receiver which demodulates a CPFSK signal and decrypts the EFTS messages using the Triple Data Encryption Standard (TDES). This unit meets the requirements of both RCC 319-14 and RCC 325-11. The EFTR80-1 is intended for programs and applications with stringent environmental, EMI, and reliability requirements.