Vehicular Mount VHF Communications Antenna Model COM231
Key Specifications:
- Frequency Range: 30–88 MHz
- Power Handling: 200 W CW
- VSWR: 2.5:1 typical
- Polarization: Vertical
- Height: 75 inches
- Radiation Pattern: Omnidirectional in azimuth, figure-eight in elevation
- Vehicle Speed Compatibility: Up to 50 MPH
- Stowage: Can be tied down
- Connector Adapters: Available separately
Features:
- High-voltage strike protection (20,000 V RMS)
- Impact resistant
- MIL-STD-810 compliant
- Lightning protection per MIL-STD-464 (10L amps, 8/20 µs, 10x strikes)
Mechanical Characteristics:
- Mounting: Four 7/16-inch diameter holes on a 4.50-inch bolt circle