PAR 64 LED Lighting
Honeywell lighting technologies are all about making aircraft safer and easier to manage for pilots and controllers. To fulfill on this promise, ourPAR 64 lighting are designed to replace halogen lamps. Optimal for ATR, business and general aviation and military aircraft, we offer dual mode functionality for the PAR 64 product family.
Key Honeywell Advantages:
- Drop-in replacement for current halogen lamps
- Optical output same or better than halogen versions
- Significant reduction in life-cycle maintenance and cost:
- Honeywell LED life = 50,000 hours VS:
- Halogen life = 10 to 100 hours
- Reduced input power (> 66% lower)
- Robust environmental protection
- Built-in thermal protection to sustain the minimum designed light output over the life of the LEDs
Customers who need support should email:
aerotechsupport@Honeywell.com
Specifications
Key Differentiators
Certifications
- Military
- PMA
Features & Benefits
- Drop-in replacement for current halogen lamps
- Optical output same or better than halogen versions
- Thermal protection
Performance Data
Beam Width
- 11° x 11°
Power Usage
- 180
PAR
- PAR 64
Light Output
- 560,000 cd
Replaces
- 4459, Q4559, Q4559X, LPQ4559X
Replacement Part
- 72552950-001
Dimensions
Weight
- 2.5 lbs
Ordering
New Part Number
- 72552950-001
Input Voltage
- 28 VAC voltage alternating current
Compatible Platform
- ATR
- Business & General Aviation
- Business and General Aviation
- Military Aircraft
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
72552950-001 | LIGHT ASSEMBLY | ATR,Business & General Aviation | Buy Online |