×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

A330 and 340 LED Logo Light

Overview
Honeywell offers a new LED Logo Light to replace existing Halogen-based lights installed on the A330 and A340 aircraft for increased illumination and uniformity on the aircraft tail for brighter logo graphics.

All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.

Product Benefits
  • Plug-and-play LED upgrade
  • Increases aircraft safety and recognition through improved light output, color and uniformity
  • Reduces operator costs through:
    • Reduction in maintenance and improvement in aircraft availability
    • Photometric life up to 50,000 hours
    • Built-in thermal management to sustain light output over the life of the LEDs
    • Robust environmental protection
    • Input power reduced by over 50%
    • No scheduled maintenance

Specifications

Key Differentiators

  • Features & Benefits

    • Robust environmental protection
  • Key Savings

    • Input power reduced by over 50%

Performance Data

  • Replaces

    • 30-2581-3
  • Quantity Per Aircraft

    • 2

Ordering

  • New Part Number

    • 72303364-001

 

  • Compatible Platform

    • Airbus A330
    • Airbus A340

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.22 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.22 MB
Product Number

Parts

Compatible_Platform@compatible_platform

Filters

Part Number Description Compatible Aircraft Order Online
72303364-001 LIGHT ASSEMBLY Buy Online