LED Dual-Mode Red and IR Anti-Collision Light for the CH-47
As this is a drop-in replacement, aircraft operators do not have to modify their CH-47 platform to upgrade it to this new ACL IR capability. This eliminates the need for additional person-hours, reduces aircraft downtime and improves overall efficiency.
Easy Integration: No aircraft modification required (except minor wiring for Dual Mode), simplifying installation.
Superior LED Performance: Up to 40,000-hour life (40x Xenon), 65% weight reduction, and 52% lower power consumption.
Operational Efficiency: Enhances aircraft safety and recognition, reduces drag.
Compatible Platform
Specifications
Replaces
- 30-0849-17
Replacement Part
- 72303353-004
Estimated Aircraft Grounded Time
- Drop-In Replacement – No wiring changes
Key Benefits
- 40,000 HRS. Photometric Life (10X improvement over Xenon)
- Dual Mode - Provides visible (Red) or dual mode (Red / IR) modes of operation
- No aircraft modification to mounting (Red only)
- Reduced drag
- Reduced power by 52%
- Weight Reduction 3.66 lbs
Quantity Per Aircraft
- 1