Cabin Pressure Control Systems
The new Honeywell DCPCS raises the bar on reliability, operating costs and dormant function failure detection compared to current systems using brushed DC technologies. Brushless dc auto motor and built-in test of the altitude limit and manual control function enables operators to improve dispatch reliability and mission effectiveness. Higher reliability also means reduced downtime, lower operating costs and less maintenance.
Compatible Platform
Specifications
Key Differentiators
Features & Benefits
- 30% weight reduction and smaller size than prior generation systems
- High dynamic performance due to faster valve control
- Improvement in reliability over brushed and pneumatic systems
Key Savings
- Lower operating costs due to reduced in-service testing requirements
Parts
_self
Filters
Part Number | Description | Compatible Platform | Order Online |
---|---|---|---|
102108-18-1 | REGULATOR PRESS | Buy Online | |
102150-2-1 | VALVE OUTLINE, OUTFLOW, CABIN AIR PRESSU | Buy Online | |
103036-5 | VALVE OUTLINE-SAFETY, CABIN AIR PRESSURE | Buy Online | |
103648-16 | OUTFLOW 043 | Buy Online | |
103718-1-1 | VALVE | Buy Online | |
103784-4 | VALVE OUTFLOW-SAFETY | Buy Online | |
103878-1 | OUTLINE, OUTFLOW VALVE, THRUST RECOVERY | Buy Online | |
103922-1 | OUTLINE, OUTFLOW VALVE | Buy Online | |
103926-3 | OUTLINE, SAFETY VALVE, CABIN AIR PRESSUR | Buy Online | |
103928-2 | VALVE OUTLINE, SAFETY CABIN AIR PRESSURE | Buy Online | |
103934-00 | VALVE OUTLINE OVER PRESSURE RELIEF VALVE | Buy Online | |
106A226036A | DISCHARGE VALVE ASSY | Buy Online | |
130544-1 | CONTROLLER 072 | Buy Online | |
130574-2-1 | OUTFLOW 064 | Buy Online | |
130656-1-1 | VALVE - REGULATOR - PRESS - COCKPIT OUTL | Buy Online | |
147240-1 | FILTER | Buy Online | |
2118890-2 | BOEING RSU (Remote Sensor Unit) | Buy Online | |
2118932-5 | CABIN PRESSURE CONTROLLER OUTLINE | Buy Online | |
2119146-5 | CONTROLLER O/L | Buy Online | |
2119168-14 | OUTLINE, ICPCS VALVE, CABIN VENT | Buy Online | |
2119242-2-2 | OUTLINE, VALVE CONTROLLER | Buy Online | |
2119270-4 | CONTROLLER | Buy Online | |
2119286-10 | OUTLINE CONTROLLER, OUTFLOW VALVE ECMU | Buy Online | |
2119312-1 | CONTROLLER | Buy Online | |
2119312-2 | CONTROLLER | Buy Online | |
2119332-01 | OUTLINE, OUTFLOW VALVE CONTROL UNIT (OCU | Buy Online | |
2119786-1002 | VALVE OUTLINE, PRESSURE RELIEF, AIRCRAFT | Buy Online | |
2119918-1 | CONTROLLER 025 | Buy Online | |
2119924-1 | CONTROLLER | Buy Online | |
3215028-02 | VALVE OUTLINE, CABIN OUTFLOW | Buy Online | |
4222366-1003 | VALVE, OUTFLOW, CABIN AIR PRESSURE, ELEC | Buy Online | |
63216224-00 | CAGE OUTLINE, CABIN OUTFLOW | Buy Online | |
63292048-2 | VALVE OUTLINE, OUTFLOW, THRUST RECOVERY | Buy Online | |
65000022-3 | Outline, OFV | Buy Online | |
65000042-2 | OUTLINE, ELECTRONIC CONTROL UNIT | Buy Online | |
65000044-2 | OUTLINE, MANUAL MOTOR CONTROL UNIT (MMCU | Buy Online | |
65000052-3 | OUTLINE CONTROLLER, OUTFLOW VALVE ECMU | Buy Online | |
65000058-1 | OUTLINE, VALVE ASSEMBLY, OUTFLOW | Buy Online | |
65000062-9 | OUTLINE CONTROLLER, OUTFLOW VALVE ECMU | Buy Online | |
65000148-0210 | OUTLINE, ACPC- HURJET | Buy Online | |
65000158-0110 | VALVE OUTLINE, OUTFLOW | Buy Online | |
65000178-0100 | VALVE OUTLINE, CABIN PRESSURE RELIEF | Buy Online | |
65000184-0100 | VALVE OUTLINE, PRESSURE RELIEF | Buy Online | |
65053598-2 | OUTLINE AND ASSEMBLY | Buy Online | |
77100882-0001 | CABIN PRESSURE CONTROLLER | Buy Online | |
77100883-0001 | CABIN SAFETY VALVE | Buy Online |