RDR-4000M 3D Weather Radar System
This version of the RDR-4000 was designed specifically for military applications.
In addition to featuring all of the hazard avoidance benefits of the commercial weather radar system, the RDR-4000M includes high-resolution ground mapping (HRGM), Doppler beam sharpened precision ground mapping (PGM) and sectored skin paint modes.
Whether you know this weather radar system as RDR-4000M or IntuVue, this 3D weather radar system improves hazard avoidance and increases safety for military, air transport and business jets operators.
Compatible Platform
Specifications
Key Benefits
- Decreases system weight by up to 30%, yielding $10,000 per year per aircraft savings
- Improve passenger comfort: IntuVue helps avoid turbulence-related incidents, which cost airlines an average $150,000 each
- IntuVue enables more efficient routing around weather hazards. Early adopters have reported a 50-percent reduction in lightning strikes and the costly inspections they require
- Lower training costs: IntuVue’s system is intuitive for younger pilots, increasing retention and making it easier and cheaper to train users.
- Reduce pilot fatigue: Because IntuVue sees things that other radars miss, pilots fly with better information and greater confidence
- • Improves strategic maneuvering for rerouting sooner due to weather
- • Reduces risk of encountering hazardous weather by providing predictive warnings for hail, lightning and windshear
Maximum Detection Ranges
- 320 nm
Component of
- Aircraft Environmental Surveillance System (AESS)