Primus 700A / 701A Weather Radar System
The radars incorporate ARINC 429 and ARINC 708 interfaces allowing compatibility with a wide range of display products. These radar offer ruggedized chassis, reduced electromagnetic interference (EMI) emissions and susceptibility and improved blanking outputs.
The Primus 701A operates with either a weather radar indicator or with an electronic flight information system (EFIS) system using controllers.
Compatible Aircraft
- Features & Benefits
- BITE
- Dual Control
- REACT
- Reduced Sector Scan
- Target Alert
- Value Proposition
- Beacon detection
- Designed for Search and Rescue weather conditions
- Antenna Size
- 10”, 10x14”, 12”, 15”, 18”, 12x18”, 24”
- Transmitter Power
- 10000W
- Receiver Sensitivity
- (-)113 dbm
- Pulse Width
- .1-3.5 usec
- Maximum Scan Angle
- 120 degrees
- Maximum Detection Ranges
- 300-320
- Component of
- Antenna
- Radar Processor
- Transmitter