Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark VII EGPWS

Overview
Mark VII enhanced ground proximity warning system (EGPWS) accepts a variety of aircraft parameters as inputs, applying proprietary alerting algorithms and providing the flight crew with aural alert messages, visual annunciations and a display of terrain. Mark VII interfaces with our optional bi-axial accelerometer if inertial reference system (IRS) or attitude heading reference systems (AHRS) inputs are not available.

Specifications

  • Key Benefits

    • Altitude callouts of height above terrain or field elevation during final approach
    • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during
    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Optional 8-channel or dual 12-channel internal global positioning system (GPS) card
    • Peaks display depicting the highest and lowest elevation terrain within the display range at any altitude
    • Provides visual and aural warnings of impending wind shear
    • Radar autotilt allows the EGPWS to provide terrain elevation data to compatible radars for controlling the tilt of the radar antenna during its scan
    • Reduced nuisance alarms to increase pilot confidence
    • Runway field clearance floor (RFCF) protects against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain
    • SmartRunway and SmartLanding protect against runway incursions and excursions
  • Key Benefits

    • Altitude callouts of height above terrain or field elevation during final approach
    • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during
    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Optional 8-channel or dual 12-channel internal global positioning system (GPS) card
    • Peaks display depicting the highest and lowest elevation terrain within the display range at any altitude
    • Provides visual and aural warnings of impending wind shear
    • Radar autotilt allows the EGPWS to provide terrain elevation data to compatible radars for controlling the tilt of the radar antenna during its scan
    • Reduced nuisance alarms to increase pilot confidence
    • Runway field clearance floor (RFCF) protects against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain
    • SmartRunway and SmartLanding protect against runway incursions and excursions
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
205-00948-0002 MERCURY AT GNSS - PROGRAM BOARD SET Buy Online
330-0471-004 DITS CON Buy Online
617-6085-009 CONFIGURATION ASSEMBLY, 1 Buy Online
617-6101-008 CONFIGURATION ASSEMBLY, 115VAC WITH GPS Buy Online
617-6160-003 CONFIG ASSY, MKVII WITH MERCURY GPS Buy Online
620-1908-006 LABEL, TSO/ETSO Buy Online
620-1908-007 LABEL, TSO/ETSO Buy Online
620-1908-008 LABEL, TSO/ETSO Buy Online
620-1908-012 LABEL, TSO/ETSO Buy Online
637-0784-023 CHASSIS, KANBAN(EM7) Buy Online
704-2632-002 CCA, EXTERNAL INTERFACE Buy Online
704-2633-002 FLEX CABLE ASSY Buy Online
718-1299-002 VOICE DSP INTERFACE Buy Online
718-1330-457 PCMCIA CARD (AI), TDB VERSION 457 WITH E Buy Online
722-4222-004 CCA, ANALOG AQUISITION - A3 Buy Online
722-4223-012 CCA, ACCESSORY - A1 Buy Online
722-4223-017 CCA, ACCESSORY Buy Online
722-4224-002 CCA Buy Online
722-4224-003 CCA Buy Online
722-4236-003 CCA Buy Online
722-4236-004 CCA Buy Online
722-4236-005 CCA Buy Online
722-4415-018 CCA, ACCESSORY Buy Online
722-4854-001 CCA, CONTROLLER - A2 Buy Online
747-0431-003 ASSEMBLY, FRONT PANEL Buy Online
747-0439-001 REAR PANEL ASSEMBLY Buy Online
747-0442-001 REAR PANEL ASSEMBLY Buy Online
747-0442-002 REAR PANEL ASSEMBLY Buy Online
747-0442-004 REAR PANEL ASSEMBLY Buy Online
747-0442-005 ASSEMBLY, REAR PANEL Buy Online
747-0442-060 REAR PANEL ASSEMBLY Buy Online
965-1076-001 MKVII ENHANCED GND PROX WRN COMPUTER Buy Online
965-1076-001-224-224 EGPWS Buy Online
965-1076-020 EGPWS (EM7) 115V W/GPS Buy Online
965-1076-020-220-220 EGPWS Buy Online
965-1076-030 EGPWS (EM7) 25V W/GPS Buy Online
965-1076-030-213-213 MK VII EGPWS Buy Online
965-1076-030-222-222 EGPWS Buy Online
965-1076-040 MARK VII EGPWS Buy Online
965-1076-040-202-202 MARK VII EGPWS Buy Online
965-1076-040-208-208 MARK VII EGPWS Buy Online
965-1076-040-214-214 MARK VII EGPWS Buy Online
965-1076-040-222-222 MARK VII EGPWS Buy Online
965-1076-060 EGPWS (EM7) W/MERCURY Buy Online
965-1076-060-222-222 MKVII ENHANCED GROUND PROX COMPUTER Buy Online